onsemi wide portfolio of operational amplifiers (op amps) features high performance devices which include low power, low noise, precision, power and also general purpose op amps. These are designed to specifically meet a variety of applications like signal conditioning, automotive, battery powered, medical and current sensing.

Parametric Table

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compliance

Rail to Rail

Channels

VS Min (V)

V

V

VS Max (V)

V

V

Iq Typ (mA)

mA

mA

VOS Max (mV)

mV

mV

GBW Typ (MHz)

MHz

MHz

SR Typ (V/µs)

V/uS

V/uS

IO Typ (mA)

mA

mA

ΔVOS/ΔT (μV/C)

μV/C

μV/C

eN (nV/√Hz)

Ibias Typ (pA)

pA

pA

CMRR Typ (dB)

V

V

Architecture

Temperature Range (°C)

°C

°C

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

137

Orderable Parts:

596

Product Groups:

137

Orderable Parts:

596

Product Group

Status

CAD Models

Compliance

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Active

CAD Model

Pb

A

H

P

Input/Output

1

2.3

5.25

0.2

6

4

3

12

2.9

25

5

73

CMOS

-40 to 125

SOT-23-5

1

260

No

$0.1792

More Details

Active

CAD Model

Pb

A

H

P

Input/Output

2

2.3

5.25

0.2

6

4

3

12

2.9

25

5

73

CMOS

-40 to 125

Micro8

1

240

No

$0.2732

More Details

Last Shipments

CAD Model

Pb

A

H

P

Output

2

2.5

5

0.4

1

9

6.1

50

0.4

11

0.1

122

CMOS

-40 to 85

Micro8

1

260

No

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

Input/Output

1

2.3

5.25

0.2

6

4

3

12

2.8

25

5

73

CMOS

-40 to 125

SC-88A-5 / SC-70-5

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

No

2

3

32

0.4

3

1

0.4

40

7

-

40000

85

Bipolar

-25 to 80

SOIC-8

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

No

2

3

26

0.4

5

0.5

0.3

40

7

-

45000

80

Bipolar

-40 to 85

SOIC-8,

PDIP-8

1,

NA

260,

0

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

No

2

4

28

4

60

0.35

1

-

-

10

300000

75

Bipolar

-40 to 85

PDIP-8

NA

0

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

No

2

4

28

4

69

0.35

1

-

-

10

100000

75

Bipolar

-40 to 85

PDIP-8

NA

0

No

Price N/A

More Details

Active

Obsolete

CAD Model

Pb

A

H

P

No

1

3

22

1.8

7.5

1

0.5

10

3

-

30000

96

Bipolar

-25 to 85

SOIC-8,

PDIP-8

1,

NA

260,

235,

0

No

$0.0 - $0.1635

More Details

Active

Obsolete

CAD Model

Pb

A

H

P

No

4

3

32

0.35

5

1

0.6

40

7

-

-90000

85

Bipolar

-25 to 85

TSSOP-14 5.00x4.40x0.95, 0.65P,

SOIC-14,

PDIP-14

1,

NA

260,

0

No

$0.0 - $0.1869

More Details

Active

Obsolete

CAD Model

Pb

A

H

P

No

2

3

32

1.5

5

1

0.6

40

7

-

-45000

85

Bipolar

-25 to 85

Micro8,

SOIC-8,

PDIP-8

1,

NA

260,

235,

0

No

$0.0 - $0.1055

More Details

Obsolete

CAD Model

Pb

A

H

P

No

2

3

32

0.75

4

1

0.4

40

7

-

40000

85

Bipolar

-25 to 85

SOIC-8

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

No

2

3

32

1.5

5

1

0.6

40

7

-

-45000

85

Bipolar

-25 to 85

PDIP-8

NA

0

No

Price N/A

More Details

Active

Obsolete

CAD Model

Pb

A

H

P

No

4

3

32

0.35

7

1

0.6

40

7

~NA~

-90000,

90000

70

Bipolar

-40 to 105

TSSOP-14 5.00x4.40x0.95, 0.65P,

SOIC-14,

PDIP-14

1,

NA

260,

0

No

$0.0 - $0.1843

More Details

Obsolete

CAD Model

Pb

A

H

P

No

4

3

26

0.35

6

0.5

0.3

8

7

-

40000

75

Bipolar

-40 to 85

SOIC-14 N

1

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

No

4

3

32

0.75

7

-

-

20

7

-

-90000

70

Bipolar

-40 to 105

PDIP-14

NA

0

No

Price N/A

More Details

Active

Obsolete

CAD Model

Pb

A

H

P

No

4

3

32

0.35

7

1

0.6

40

7

-

-90000

70

Bipolar

-40 to 125

TSSOP-14 5.00x4.40x0.95, 0.65P,

SOIC-14

1

260

No

$0.0 - $0.2048

More Details

Obsolete

CAD Model

Pb

A

H

P

No

4

3

32

0.35

7

1

0.6

40

7

-

-90000

70

Bipolar

-40 to 105

SOIC-14 N,

PDIP-14

1,

NA

260,

0

No

Price N/A

More Details

Active

Obsolete

Consult Sales Office

CAD Model

Pb

A

H

P

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

SOIC-8,

Micro8,

PDIP-8

1,

NA

260,

235,

0

No

$0.0 - $0.0997

More Details

Obsolete

CAD Model

Pb

A

H

P

No

2

3

32

0.25

7

-

-

30

7

-

-45000

70

Bipolar

-40 to 105

PDIP-8

NA

0

No

Price N/A

More Details

Active

Obsolete

Consult Sales Office

CAD Model

Pb

A

H

P

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 125

SOIC-8,

Micro8,

PDIP-8

1,

NA

260,

235,

0

No

$0.0 - $0.1276

More Details

Obsolete

CAD Model

Pb

A

H

P

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 105

SOIC-8,

PDIP-8

1,

NA

260,

0

No

Price N/A

More Details

Active

Obsolete

Consult Sales Office

CAD Model

Pb

A

H

P

No

1

3

18

1.2

7.5

1

0.5

10

6

-

70000

90

Bipolar

0 to 70

SOIC-8,

PDIP-8

1,

NA

260,

0,

235

No

$0.0 - $0.1635

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :