Operational Amplifier, 36 V, 3 MHz, 0.95 mV Input Offset Voltage, Rail-to-Rail

Overview

The NCS2023x series of op amps feature a wide supply range of 2.7 V to 36 V with an input offset voltage as low as ±0.95 mV max. These op amps are available in single, dual, and quad channel configurations. Automotive qualified options are available under the NCV prefix with an optional extended operating temperature range from −40°C to 150°C. All other versions are specified over the operating temperature range from −40°C to 125°C.

  • current Sensing
  • Precision Current Sensing
  • Medical Instrumentation
  • Strain Gauge Amplifiers
  • Temperature Measurements
  • Battery Monitoring

  • Power Supplies
  • Automotive
  • Test Equipment
  • Industrial Automation

  • Low Input Offset Voltage 0.95mV typ
  • GBWP of 3 MHz
  • Supply Voltage: 2.7V to 36V

Tools and Resources

Product services, tools and other useful resources related to NCS20231

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS20231SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

F

Output

1

2.7

36

0.475

1.5

3

2.7

35

2

30

200

116

CMOS

-40 to 150

$0.3733

More Details

NCS20231SQ3T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

Output

1

2.7

36

0.475

1.5

3

2.7

35

2

30

200

116

CMOS

-40 to 150

$0.3733

More Details

NCS20231XV53T2G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

F

Output

1

2.7

36

0.475

1.5

3

2.7

35

2

30

200

116

CMOS

-40 to 150

$0.3733

More Details

NCV20231SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

F

Output

1

2.7

36

0.475

1.5

3

2.7

35

2

30

200

116

CMOS

-40 to 150

$0.4293

More Details

NCV20231SQ3T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

Output

1

2.7

36

0.475

1.5

3

2.7

35

2

30

200

116

CMOS

-40 to 150

$0.4293

More Details

NCV20231XV53T2G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

F

Output

1

2.7

36

0.475

1.5

3

2.7

35

2

30

200

116

CMOS

-40 to 150

$0.4293

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.