onsemi offers a broad range of high speed and low power comparators in single, dual and quad configurations. Packages offered include small UDFN and SC-88 in addition to industry standard SOT-23 and SOIC. Devices include variants ready to meet consumer, industrial and automotive reliability.
Parametric Search
Parameters can be toggled;
,
Saved filters
Log in to your onsemi account to see your favorite Saved Filters.
Status
Compilance
Channels
≥
≤
VCC Min (V)
≥
V
≤
V
VCC Max (V)
≥
V
≤
V
IO Typ (mA)
≥
mA
≤
mA
ICC Typ (mA)
≥
mA
≤
mA
tres Typ (ns)
≥
ns
≤
ns
VIO Max (mV)
≥
mV
≤
mV
TA Min (°C)
≥
°C
≤
°C
TA Max (°C)
≥
°C
≤
°C
MSL Type
MSL Temp (°C)
ON Target
Search
Close Search
Product Groups:
51
┗
Orderable Parts:
154
Share
Sort by
Product Groups:
51
┗
Orderable Parts:
154
Product Group
Status
CAD Models
Compliance
Channels
VCC Min (V)
VCC Max (V)
IO Typ (mA)
ICC Typ (mA)
tres Typ (ns)
VIO Max (mV)
TA Min (°C)
TA Max (°C)
Package Type
MSL Type
MSL Temp (°C)
ON Target
Reference Price
Active
Pb
A
H
P
1
1.6
5.5
30
0.0055
400
15
-40
85
SIP-6
1
260
N
$0.1761
More Details
FAN156L6X
Active
Pb
A
H
P
1
1.6
5.5
30
0.0055
400
15
-40
85
SIP-6
1
260
N
$0.1761
More Details
More Details
KA2901DTF
More Details
More Details
KA2903DTF
More Details
Pb
A
H
P
2
5
36
25
3.6
80
8
0
70
PDIP-14,
SOIC-14 N
NA,
1
0,
260
N
Price N/A
More Details
KA319
Obsolete
Pb
A
H
P
2
5
36
25
3.6
80
8
0
70
PDIP-14
NA
0
N
Price N/A
More Details
KA319D
Obsolete
Pb
A
H
P
2
5
36
25
3.6
80
8
0
70
SOIC-14 N
1
260
N
Price N/A
More Details
Pb
A
H
P
4
2
36
18
1.1
1300
5
0
70
SOIC-14 N,
PDIP-14
1,
NA
260,
0
N
Price N/A
More Details
KA339DTF
More Details
KA339
More Details
Pb
A
H
P
4
2
36
18
1.1
1300
2
0
70
SOIC-14 N,
PDIP-14
1,
NA
260,
0
N
Price N/A
More Details
KA339ADTF
More Details
KA339A
Obsolete
Pb
A
H
P
4
2
36
18
1.1
1300
2
0
70
PDIP-14
NA
0
N
Price N/A
More Details
Pb
A
H
P
2
2
36
16
0.6
1400
5
0
70
PDIP-8,
SOIC-8
NA,
1
0,
260
N
Price N/A
More Details
KA393
More Details
KA393DTF
Obsolete
Pb
A
H
P
2
2
36
16
0.6
1400
5
0
70
SOIC-8
1
260
N
Price N/A
More Details
Pb
A
H
P
2
2
36
16
0.6
1400
2
0
70
PDIP-8,
SOIC-8
NA,
1
0,
260
N
Price N/A
More Details
KA393A
More Details
KA393ADTF
Obsolete
Pb
A
H
P
2
2
36
16
0.6
1400
2
0
70
SOIC-8
1
260
N
Price N/A
More Details