onsemi offers a broad range of high speed and low power comparators in single, dual and quad configurations. Packages offered include small UDFN and SC-88 in addition to industry standard SOT-23 and SOIC. Devices include variants ready to meet consumer, industrial and automotive reliability.

Parametric Search

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compilance

Channels

VCC Min (V)

V

V

VCC Max (V)

V

V

IO Typ (mA)

mA

mA

ICC Typ (mA)

mA

mA

tres Typ (ns)

ns

ns

VIO Max (mV)

mV

mV

TA Min (°C)

°C

°C

TA Max (°C)

°C

°C

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

51

Orderable Parts:

154

Product Groups:

51

Orderable Parts:

154

Product Group

Status

CAD Models

Compliance

Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Active

CAD Model

Pb

A

H

P

1

1.6

5.5

30

0.0055

400

15

-40

85

SIP-6

1

260

Y

$0.1761

More Details

Obsolete

CAD Model

Pb

A

H

P

4

2

36

18

1.1

1300

7

-40

85

SOIC-14 N

1

260

N

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

2

2

36

16

0.6

1500

7

-40

85

SOIC-8

1

260

N

Price N/A

More Details

Last Shipments

Obsolete

CAD Model

Pb

A

H

P

2

5

36

25

3.6

80

8

0

70

SOIC-14 N,

PDIP-14

1,

NA

260,

0

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

4

2

36

18

1.1

1300

5

0

70

SOIC-14 N,

PDIP-14

1,

NA

260,

0

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

4

2

36

18

1.1

1300

2

0

70

SOIC-14 N,

PDIP-14

1,

NA

260,

0

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

2

2

36

16

0.6

1400

5

0

70

PDIP-8,

SOIC-8

NA,

1

0,

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

2

2

36

16

0.6

1400

2

0

70

PDIP-8,

SOIC-8

NA,

1

0,

260

N

Price N/A

More Details

Active

Obsolete

CAD Model

Pb

A

H

P

1

5

36

8

2.4

200

3

-25

85

SOIC-8

1

260,

235

N

$0.0 - $0.1704

More Details