±1°C Digital Temperature Sensor with Series Resistance Cancellation

Active

Overview

The NVT211 is a dual channel digital thermometer and undertemperature/overtemperature alarm, intended for use in automotive applications. A feature of the NVT211 is series resistance cancellation, where up to 1.5 kOhms; (typical) of resistance in series with the temperature monitoring diode can be automatically cancelled from the temperature result, allowing noise filtering.

  • Thermal Management
  • Automotive
  • On-chip and remote temperature sensor
  • 0.25°C resolution/1°C accuracy on remote channel
  • 1°C resolution/1°C accuracy on local channel
  • Automatically cancels up to 1.5 kΩ (typical) of resistance in series with remote diode to allow noise filtering
  • Remote and Local THERM limits of 108°C
  • Available in two I2C addresses of 0x4C & 0x4D
  • Automotive Qualification According to AEC−Q100, Grade 1

Tools and Resources

Product services, tools and other useful resources related to NVT211

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

NVT211CMTR2G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

No

Local & Remote

I2C

0.35

2.8

3.6

-40

125

±1

$5.2799

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.