N34TS108: Low‐Voltage Digital Temperature Sensor
|
|
»View Material Composition
» Product Change Notification |
N34TS108 is a digital-output temperature sensor with a
dynamically-programmable limit window, and under- and over
temperature alert functions. These features provide optimized
temperature control without the need of frequent temperature readings
by the controller or application processor.
The N34TS108 features SMBus and two-wire interface
compatibility, and allows up to four devices on one bus with the
SMBus alert function.
The N34TS108 is ideal for thermal management optimization in
a variety of consumer, computer, and environmental applications. The
device is specified over a temperature range of –40°C to +125°C.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (2) | Videos (6) |
Data Sheets (1) | Evaluation Board Documents (5) |
Package Drawings (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-RSL10-MESH-KIT-GEVK | Active |
|
Strata Enabled RSL10 Bluetooth® Low Energy Mesh Platform |
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
N34TS108C6ECT5G | Active |
|
N34TS108, Low-Voltage Digital Temperature Sensor | WLCSP6, 1.1888x0.788x0.625 | 567YQ | 1 | 260 | Tape and Reel | 5000 | $0.6667 | ||||||||
N34TS108MUET3G | Product Preview |
|
N34TS108 | UDFN-6 | 517DR | 1 | 260 | Contact Sales Office
|
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 63,103 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Sensor Type
Data Transmission Standard
ICC Max (mA)
VCC Min (V)
VCC Max (V)
T Min (°C)
T Max (°C)
Temperature Error (°C)
Package Type
N34TS108C6ECT5G
$0.6667
Pb
A
H
P
Active
Single
I2C
3.6µ
1.4V
3.6V
-40
125
± 0.75
WLCSP6, 1.1888x0.788x0.625
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.