Digital Temperature Sensor with SST Interface and Voltage Monitor

Overview

The ADT7488A is a simple digital temperature sensor for use in PC applications with Simple Serial Transport (SST) interface. It can monitor its own temperature as well as the temperature of two remote sensor diodes. It also measures the processor core voltage, VCCP; a 2.5 V supply voltage; and its own supply voltage, VCC. The ADT7488A is controlled by an SST single bidirectional data line. This device is a fixed-address SST client where the target address is chosen by the state of the address pin, ADD.

  • Thermal Management
  • Notebook and Desktop Computers
  • Servers
  • Game Consoles
  • RFID Readers
  • 1 On-chip Temperature Sensor
  • 1 Remote Temperature Sensor
  • Monitors 3 voltage inputs, including VCC
  • Simple Serial Transport (SST) Interface Rev 1 Compliant

Tools and Resources

Product services, tools and other useful resources related to ADT7488A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

ADT7488AARMZ-RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro10

1

260

REEL

3000

No

Local & Remote

SST

5

3

3.6

-40

125

±1

Price N/A

More Details

ADT7488AARMZ-RL7

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro10

1

260

REEL

1000

No

Local & Remote

SST

5

3

3.6

-40

125

±1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.