Digital Temperature Sensor with SST Interface

Obsolete

Overview

The ADT7484A/ADT7486A are simple digital temperature sensors for use in PC applications with a Simple Serial Transport (SST) interface. These devices can monitor their own temperature as well as the temperature of one (ADT7484A) or two (ADT7486A) remote sensor diodes. The ADT7484A/ADT7486A are controlled by a single SST bidirectional data line. The devices are fixedaddress SST clients where the target address is chosen by the state of the two address pins, ADD0 and ADD1.

  • Thermal Management
  • Notebook and Desktop Computers
  • Servers
  • Game Consoles
  • RFID Readers
  • 1 On-chip Temperature Sensor
  • 1 Remote Temperature Sensor
  • Simple Serial Transport™ (SST™) Interface Rev 1 Compliant

Tools and Resources

Product services, tools and other useful resources related to ADT7486A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

ADT7486AARMZ-R7

Loading...

Obsolete

View__CAD

Pb

A

H

P

Micro10

1

260

REEL

1000

No

Local & Remote

SST

5

3

3.6

-40

125

±1

Price N/A

More Details

ADT7486AARMZ-RL

Loading...

Obsolete

View__CAD

Pb

A

H

P

Micro10

1

260

REEL

3000

No

Local & Remote

SST

5

3

3.6

-40

125

±1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.