ADT7481: Dual Channel Temperature Sensor and Over Temperature Alarm
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The ADT7481 is a 3-channel digital thermometer and under/over temperature alarm, intended for use in PCs and thermal management systems. It can measure its own ambient temperature or the temperature of two remote thermal diodes. These thermal diodes can be located in a CPU or GPU, or they can be discrete diode connected transistors. The ambient temperature, or the temperature of the remote thermal diiode, can be accurately measured to ±1°C. The temperature measurement range defaults to 0°C to +127°C, compatible with ADM1032, but can be switched to a wider measurement range from -64°C to +191°C.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Application Notes (1) | Evaluation Board Documents (4) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
ADT7481EBZEVB | Active |
|
3-Channel Digital Thermometer and Under/Over Temperature Alarm Evaluation Board |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ADT7481ARMZ |
Obsolete ![]() |
|
ADT7481 | Micro10 | 846B | 1 | 260 | Tube | 50 | |||||||||
ADT7481ARMZ-001 |
Obsolete ![]() |
|
ADT7481 | Micro10 | 846B | 1 | 260 | Tube | 50 | |||||||||
ADT7481ARMZ-1R7 |
Obsolete ![]() |
|
ADT7481 | Micro10 | 846B | 1 | 260 | Tape and Reel | 1000 | |||||||||
ADT7481ARMZ-1RL | Obsolete |
|
ADT7481 | Micro10 | 846B | 1 | 260 | Tape and Reel | 3000 | |||||||||
ADT7481ARMZ-R7 |
Obsolete ![]() |
|
ADT7481 | Micro10 | 846B | 1 | 260 | Tape and Reel | 1000 | |||||||||
ADT7481ARMZ-REEL | Active |
|
ADT7481 | Micro10 | 846B | 1 | 260 | Tape and Reel | 3000 | $3.3333 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <1K |
Market Leadtime (weeks) | : | 13 to 16 |
PandS (2020-09-14 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Sensor Type
Data Transmission Standard
ICC Max (mA)
VCC Min (V)
VCC Max (V)
T Min (°C)
T Max (°C)
Temperature Error (°C)
Package Type
Application
Diagram - Block
Support |