System Temperature Sensor, Remote and Local

Favorite

Overview

The ADM1032 is a dual-channel digital thermometer and under/overtemperature alarm intended for use in PCs and thermal management systems. The device can measure the temperature of a remote thermal diode, which can be located on the processor die or can be a discrete device (2N3904/06), accurate to 1°C. A novel measurement technique cancels out the absolute value of the transistor's base emitter voltage so that no calibration is required. The ADM1032 also measures its ambient temperature.

  • Thermal Management
  • Notebook and Desktop Computers
  • Game Consoles
  • RFID Readers
  • Graphics Cards
  • Dishwashers
  • On-Chip and Remote Temperature Sensing
  • Offset Registers for System Calibration
  • 0.125°C Resolution/1°C Accuracy on Remote Channel
  • 1°C Accuracy on Local Channel
  • Fast (Up to 64 Measurements per Second)
  • 2-Wire SMBus Serial Interface
  • Supports SMBus Alert

Search

Close Search

Products:

14

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

14

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Pricing ($/Unit)

Loading...

ADM1032ARMZ-REEL

Active

Pb

A

H

P

Micro8

1

260

REEL

3000

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

$0.394

More Details

ADM1032ARZ-REEL

Active

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

$0.64

More Details

ADM1032ARMZ-1RL

Obsolete

Pb

A

H

P

Micro8

1

260

REEL

3000

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

ADM1032ARMZ-002

Obsolete

Pb

A

H

P

Micro8

1

260

TUBE

50

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

ADM1032ARMZ-001

Obsolete

Pb

A

H

P

Micro8

1

260

TUBE

50

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

ADM1032ARMZ-R7

Obsolete

Pb

A

H

P

Micro8

1

260

REEL

1000

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

ADM1032ARZ-1REEL

Obsolete

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

ADM1032ARZ-REEL7

Obsolete

Pb

A

H

P

SOIC-8

1

260

REEL

1000

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

ADM1032ARMZ

Obsolete

Pb

A

H

P

Micro8

1

260

TUBE

50

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

ADM1032ARZ-1RL7

Obsolete

Pb

A

H

P

SOIC-8

1

260

REEL

1000

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

ADM1032ARZ-001

Obsolete

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

ADM1032ARMZ-2R

Obsolete

Pb

A

H

P

Micro8

1

260

REEL

3000

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

ADM1032ARMZ-2RL7

Obsolete

Pb

A

H

P

Micro8

1

260

REEL

1000

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

ADM1032ARZ

Obsolete

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Local & Remote

SMBus

0.215

3

5.5

0

120

±1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :