Local Temperature Sensor, Low Voltage

Overview

The NCT203 is a digital thermometer and undertemperature/ overtemperature alarm, intended for use in thermal management systems requiring low power and size. The NCT203 operates over a supply range of 1.4 V to 2.75 V making it possible to use it in a wide range of applications including low power devices.

  • Smart Phones
  • Tablet PCs
  • Satelite Navigation
  • Smart Batteries

  • ON-Chip Temperature Sensor
  • Low Voltage Operation (1.4V to 2.75V)
  • Low Quiescent Current: (44uA max normal mode, 20uA max shutdown)
  • Power Saving Shutdown Mode
  • Operating Temperature Range of -40C to 125C
  • 2 Wire I2C Serial Interface
  • Programmable Over/Undertemperature Limits

Tools and Resources

Product services, tools and other useful resources related to NCT203

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

NCT203FCT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-8

1

260

REEL

3000

N

Local

I2C

0.044

1.6

2.75

-40

125

±1.75

Price N/A

More Details

NCT203MTR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

Local

I2C

0.044

1.6

2.75

-40

125

±1.75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.