Remote Thermal Controller and Voltage Monitor

Overview

The ADM1027 controller is a complete systems monitor and multiple PWM fan controller for noise sensitive applications requiring active system cooling. It can monitor 12 V, 5 V, 2.5 V CPU supply voltage, plus its own supply voltage it can monitor the temperature of up to two remote sensor diodes, plus its own internal temperature. It can measure and control the speed of up to four fans so that they operate at the lowest possible speed for minimum acoustic noise. The automatic fan speed control loop optimizes fan speed for a given temperature. Once the control loop parameters are programmed, the ADM1027 can vary fan speed without CPU intervention.

  • Up to 8 Channel Voltage Input ADC
  • 3 Zone Temperature Sensor (2 Remote, 1 Local)
  • Up to 4 Fan Speed Counters
  • Up to 3 Pulse Width Modulation (PWM) Outputs for Fan Speed Control
  • SMBus Interface
  • Automatic Fan Speed Control Loop for Acoustic Reduction
  • Ability to Measure the Speed of a Fan with No Tachometer Output (i.e., a 2-Wire Fan)
  • Up to 5 General Purpose Input Pins

Tools and Resources

Product services, tools and other useful resources related to ADM1027

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Reference Price

ADM1027ARQZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-24

1

260

TUBE

56

No

SMBus

3

3

5.5

0

105

Price N/A

More Details

ADM1027ARQZ-REEL

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-24

1

260

REEL

2500

No

SMBus

3

3

5.5

0

105

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.