feedback
Rate this webpage
Need
Support?

RDM 1X12 SIPM ARRAY: NIR-enhanced for LiDAR Applications, Automotive Qualified

Datasheet: Silicon Photomultipliers (SiPM), RDM-Series 1 x 12 Monolithic Array
Rev. P8 (887kB)
Product Overview
»View Material Composition
» Product Change Notification
The Silicon Photomultiplier (SiPM) is a high gain, single photon-sensitive sensor used for detection of visible to NIR wavelengths. The ArrayRDM−0112A20−QFN is a monolithic 1 × 12 array of SiPM pixels based on our market−leading RDM SiPM CMOS process. The RDM process has been specifically developed to create products that achieve high PDE (photon detection efficiency) at the NIR wavelengths of 905/940nm which are typically used for LiDAR and 3D dToF ranging applications.

The array is packaged in a robust QFN package that gives access to the 12 individual pixels. In order to meet the requirements for automotive LiDAR applications, this product will be qualified to AEC-Q102 and has been developed in accordance with IATF 16949. An evaluation board (ArrayRDM−0112A20−GEVB) is also available for this product.

It is recommended that those new to SiPM sensors consult the Introduction to Silicon Photomultipliers application note.

Note: Automotive qualification and PPAP in process. Contact sales for additional information.

Features   Benefits
     
  • High gain and detection efficiency
 
  • Responsivity >100 kA/W @ 905 nm
  • Automotive qualified
 
  • AEC-Q102 qualified and developed in accordance with IATF 16949
  • 1 x 12 pixel array format
 
  • Ideal for LiDAR applications using either mechanical or MEMs scanning.
  • PDE of 16% at 905 nm
 
  • Market leading sensitivity to enable detection of LiDAR return signals from low reflectivity objects at long range.
  • 30 V bias supply
 
  • Simplifies biasing circuitry
  • 0.47 mm x 1.12 mm pixel size
   
  • QFN package (10 mm x 5.2 mm)
   
Applications   End Products
  • 3D Ranging & Sensing
  • Automotive LiDAR
  • Industrial LiDAR
  • Consumer 3D imaging
  • Robotics
 
  • Scanning LiDAR systems
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ARRAYRDM-0112A20-GEVB Active
Evaluation board for the ArrayRDM-0112A20-QFN
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ARRAYRDM-0112A20-QFN-TR Product Preview
AEC Qualified
PPAP Capable
Pb-free
Halide free
RDM 1X12 SIPM ARRAY, 1x12 SiPM Array, Full reel (3k pieces) QFN-28 485FZ 3 260 Tape and Reel 3000 Contact Sales Office
ARRAYRDM-0112A20-QFN-TR-E Active
Pb-free
Halide free
RDM 1X12 SIPM ARRAY, 1x12 SiPM Array, Pre-production - Not Automotive Qualified QFN-28 485FZ NA Contact Sales Office
ARRAYRDM-0112A20-QFN-TR1 Product Preview
AEC Qualified
PPAP Capable
Pb-free
Halide free
RDM 1X12 SIPM ARRAY, 1x12 SiPM Array, Partial reel (1-2999 pieces) QFN-28 485FZ 4 260 Tape and Reel 1 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Array Format
Active Area Dimensions
Microcell Size (µm)
Optimized Wavelength (nm)
PDE @ Max Overvoltage (%)
DCR @ Typical Overvoltage (KHz/mm2)
Package Type
ARRAYRDM-0112A20-QFN-TR  
Pb
A
H
P
 Product Preview   
Array
1 x 12
1.12 mm x 0.47 mm
20
905
16
500 kcps (per pixel)
QFN-28
ARRAYRDM-0112A20-QFN-TR-E  
Pb
H
 Active   
Array
1 x 12
1.12 mm x 0.47 mm
20
905
16
500 kcps (per pixel)
QFN-28
ARRAYRDM-0112A20-QFN-TR1  
Pb
A
H
P
 Product Preview   
Array
1 x 12
1.12 mm x 0.47 mm
20
905
16
500 kcps (per pixel)
QFN-28
Case Outlines
485FZ   
Previously Viewed Products
Clear List

Featured Video
Gen3 SIPM LiDAR Demonstrator System Outdoor Testing
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.