onsemi offers a complete line of Silicon Photomultipliers (SiPM) covering a wide range of applications.

Parametric Table

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compliance

Type

Array Format

Active Area Dimensions

Microcell Size (µm)

≥

µm

≤

µm

Optimized Wavelength (nm)

≥

nm

≤

nm

PDE @ Max Overvoltage (%)

≥

%

≤

%

DCR @ Typical Overvoltage (KHz/mm2)

≥

-

≤

-

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

4

┗

Orderable Parts:

34

Product Groups:

4

┗

Orderable Parts:

34

Product Group

Status

CAD Models

Compliance

Type

Array Format

Active Area Dimensions

Microcell Size (µm)

Optimized Wavelength (nm)

PDE @ Max Overvoltage (%)

DCR @ Typical Overvoltage (KHz/mm2)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Active

View CAD

Pb

A

H

P

Array

4 x 4,

12 x 12,

2 x 2,

8 x 8

3 mm x 3 mm,

6 mm x 6 mm

35

420

41

30

ARRAYC-300XX-16P-PCB,

ARRAYC-300XX-144P-PCB,

ARRAYC-600XX-4P-BGA,

ARRAYC-600XX-64P-PCB

1

260

Yes

Price N/A

More Details

Active

Lifetime

View CAD

Pb

A

H

P

Array

2 x 2,

8 x 8,

4 x 4

6 mm x 6 mm,

3 mm x 3 mm,

4 mm x 4 mm

35,

20

420

50,

38

50

ARRAYJ-600XX-4P-PCB,

ARRAYJ-300XX-64P-PCB,

ARRAYJ-600XX-64P-PCB,

ARRAYJ-300XX-16P-PCB,

ARRAYJ-600XX-4P,

ARRAYJ-400XX-64P-PCB

1

260

Yes,

No

Price N/A

More Details

Active

Last Shipments

Lifetime

View CAD

Pb

A

H

P

Single

~NA~

1 mm x 1 mm,

6 mm x 6 mm,

3 mm x 3 mm

35,

20,

10,

50

420

41,

31,

18,

47

30

CWDFN-4

3,

4

260

Yes,

No

Price N/A

More Details

Active

Lifetime

View CAD

Pb

A

H

P

Single

~NA~

3 mm x 3 mm,

6 mm x 6 mm,

4 mm x 4 mm

35,

20

420

50,

38

50

ODCSP-8,

ODCSP-36,

ODCSP-16

3,

4

260

Yes,

No

Price N/A

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :