Silicon Photomultipliers, NIR-Enhanced

Favorite

Overview

RB-Series: NIR-Enhanced Silicon Photomultipliers (SiPM)

The RB-Series is a range of Silicon Photomultipliers (SiPM) providing increased sensitivity into the red and NIR region of the electromagnetic spectrum. The RB sensors feature single photon sensitivity, high responsivity and fast signal response, all achieved at a low bias voltage. The sensor is packaged in a compact and robust micro leadframe package (MLP) that is suitable for reflow solder processes. Both the sensor and the package are designed for volume production, and are delivered on tape and reel.

The primary application for the RB SiPM sensors is for LiDAR and ranging applications. These SiPM sensors are an improvement over avalanche photodiodes (APD) and PIN diodes due to their high gain and single photon sensitivity. For LiDAR applications, this enables the detection of low reflectivity targets at very long distance. Unlike the similarly-operated SPAD that can only detect single photons, the SiPM overcomes this limitation by incorporating a ‘microcell’ structure that allows for multi-photon detection with a high dynamic range.

  • 3D Ranging & LiDAR
  • Medical Imaging
  • Hazard & Threat
  • Biophotonics & Sciences
  • High Energy Physics
  • LiDAR and Ranging systems
  • High gain and detection efficiency
  • Unique ‘fast output’ terminal
  • Compact and robust MLP package
  • PDE of >10 % at 905 nm
  • Single photon sensitivity
  • 1 mm sensor size, which a choice of microcell size
  • <50 V bias voltage

Search

Close Search

Products:

6

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Array Format

Active Area Dimensions

Microcell Size (µm)

Optimized Wavelength (nm)

PDE @ Max Overvoltage (%)

DCR @ Typical Overvoltage (KHz/mm2)

Pricing ($/Unit)

Loading...

MICRORB-10020-MLP-TR1

Lifetime

Pb

A

H

P

CWDFN-4

4

260

REEL

1

N

Single

~NA~

1 mm x 1 mm

20

905

7.3

2700

Price N/A

More Details

MICRORB-10010-MLP-TR1

Lifetime

Pb

A

H

P

CWDFN-4

4

260

REEL

1

N

Single

~NA~

1 mm x 1 mm

10

905

4

2500

Price N/A

More Details

MICRORB-10010-MLP-TR

Lifetime

Pb

A

H

P

CWDFN-4

3

260

REEL

3000

N

Single

~NA~

1 mm x 1 mm

10

905

4

2500

Price N/A

More Details

MICRORB-10035-MLP-TR

Lifetime

Pb

A

H

P

CWDFN-4

3

260

REEL

3000

N

Single

~NA~

1 mm x 1 mm

35

850

10.3

2600

Price N/A

More Details

MICRORB-10020-MLP-TR

Lifetime

Pb

A

H

P

CWDFN-4

3

260

REEL

3000

N

Single

~NA~

1 mm x 1 mm

20

905

7.3

2700

Price N/A

More Details

MICRORB-10035-MLP-TR1

Lifetime

Pb

A

H

P

CWDFN-4

4

260

REEL

1

N

Single

~NA~

1 mm x 1 mm

35

850

10.3

2600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :