NIR-enhanced for Automotive LiDAR Applications

Favorite

Overview

The Silicon Photomultiplier (SiPM) is a high gain, single photon-sensitive sensor used for detection of visible to NIR wavelengths. The ArrayRDM−0116B10−DBR is a monolithic 1 × 16 array of SiPM pixels based on our market−leading RDM SiPM process. The RDM process has been specifically developed to create products that achieve high PDE (photon detection efficiency) at the NIR wavelengths of 905/940nm which are typically used for LiDAR and 3D dToF ranging applications.

The product is delivered as a bare die in a recon wafer format. Each of the 16 individual pixels are accessed via either the standard (cathode) or fast outputs bond pads on the die.

In order to meet the requirements for automotive LiDAR applications this product will be qualified to the AEC-Q102 standard. An evaluation board (ArrayRDM−0116B10−GEVB) has also been developed for this product.

It is recommended that those new to SiPM sensors consult the 'Introduction to Silicon Photomultipliers' application note.

  • 3D Ranging & Sensing
  • Automotive LiDAR
  • Industrial LiDAR
  • Consumer 3D imaging
  • Robotics
  • Scanning LiDAR systems
  • High gain and detection efficiency
  • Automotive qualified
  • 1 x 16 pixel array format
  • PDE of 13% at 905 nm
  • Unique fast output
  • ~30 V bias supply
  • 0.17 mm × 0.49 mm pixel size
  • Bare die delivered in a recon wafer format

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Array Format

Active Area Dimensions

Microcell Size (µm)

Optimized Wavelength (nm)

PDE @ Max Overvoltage (%)

DCR @ Typical Overvoltage (KHz/mm2)

Reference Price

ARRAYRDM-0116A10-DBR

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

NA

0

-

-

F

Array

1 x 16

0.17 x 0.49

10

905

13

240

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :