NIR-enhanced for Automotive LiDAR Applications

Favorite

Overview

The Silicon Photomultiplier (SiPM) is a high gain, single photon-sensitive sensor used for detection of visible to NIR wavelengths. The ArrayRDM−0116A10−DFN is a monolithic 1 × 16 array of SiPM pixels based on our market−leading RDM SiPM process. The RDM process has been specifically developed to create products that achieve high PDE (photon detection efficiency) at the NIR wavelengths of 905/940nm which are typically used for LiDAR and 3D dToF ranging applications.

The array is packaged in a robust DFN package that gives access to the 16 individual pixels via either the standard (cathode) or fast outputs. In order to meet the requirements for automotive LiDAR applications this product will be qualified to the AEC-Q102 standard. An evaluation board (ArrayRDM−0116A10−GEVB) has also been developed for this product.

It is recommended that those new to SiPM sensors consult the 'Introduction to Silicon Photomultipliers' application note.

Note: Automotive qualification and PPAP in process. Contact sales for additional information.

  • 3D Ranging & Sensing
  • Automotive LiDAR
  • Industrial LiDAR
  • Consumer 3D imaging
  • Robotics
  • Scanning LiDAR systems
  • High gain and detection efficiency
  • Automotive qualified
  • 1 x 16 pixel array format
  • PDE of 16% at 905 nm
  • Unique fast output
  • <50 V bias supply
  • 0.17 mm × 0.49 mm pixel size
  • DFN package (12 mm x 3 mm)

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Array Format

Active Area Dimensions

Microcell Size (µm)

Optimized Wavelength (nm)

PDE @ Max Overvoltage (%)

DCR @ Typical Overvoltage (KHz/mm2)

Pricing ($/Unit)

Loading...

ARRAYRDM-0116A10-DFN-TR

Product Preview

Pb

A

H

P

DFN36 12x3, 0.65P

3

260

-

-

N

Array

1 x 16

0.17 mm x 0.49 mm

10

905

16

40 kcps (per pixel)

Price N/A

More Details

ARRAYRDM-0116A10-DFN-TR1

Product Preview

Pb

A

H

P

DFN36 12x3, 0.65P

4

260

-

-

N

Array

1 x 16

0.17 mm x 0.49 mm

10

905

16

40 kcps (per pixel)

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :