onsemi offers a complete line of Silicon Photomultipliers (SiPM) covering a wide range of applications.

Parametric Search

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compilance

Type

Array Format

Active Area Dimensions

Microcell Size (µm)

µm

µm

Optimized Wavelength (nm)

nm

nm

PDE @ Max Overvoltage (%)

%

%

DCR @ Typical Overvoltage (KHz/mm2)

-

-

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

6

Orderable Parts:

37

Product Groups:

6

Orderable Parts:

37

Product Group

Status

CAD Models

Compliance

Type

Array Format

Active Area Dimensions

Microcell Size (µm)

Optimized Wavelength (nm)

PDE @ Max Overvoltage (%)

DCR @ Typical Overvoltage (KHz/mm2)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Active

CAD Model

Pb

A

H

P

Array

4 x 4,

12 x 12,

2 x 2,

8 x 8

3 mm x 3 mm,

6 mm x 6 mm

35

420

41

30

ARRAYC-300XX-16P-PCB,

ARRAYC-300XX-144P-PCB,

ARRAYC-600XX-4P-BGA,

ARRAYC-600XX-64P-PCB

1

260

Y

Price N/A

More Details

Active

CAD Model

Pb

A

H

P

Array

2 x 2,

8 x 8,

4 x 4

6 mm x 6 mm,

3 mm x 3 mm,

4 mm x 4 mm

35,

20

420

50,

38

50

ARRAYJ-600XX-4P-PCB,

ARRAYJ-300XX-64P-PCB,

ARRAYJ-600XX-64P-PCB,

ARRAYJ-300XX-16P-PCB,

ARRAYJ-600XX-4P,

ARRAYJ-400XX-64P-PCB

1

260

Y

Price N/A

More Details

Active

CAD Model

Pb

A

H

P

Array

1 x 12

1.12 mm x 0.47 mm

20

905

16

250

QFN-28

3,

4

260

N

Price N/A

More Details

Product Preview

CAD Model

Pb

A

H

P

Array

1 x 16

0.17 x 0.49

10

905

13

240

-

NA

0

F

Price N/A

More Details

Active

CAD Model

Pb

A

H

P

Single

~NA~

1 mm x 1 mm,

6 mm x 6 mm,

3 mm x 3 mm

35,

10,

20,

50

420

41,

18,

31,

47

30

CWDFN-4

3,

4

260

Y

Price N/A

More Details

Active

CAD Model

Pb

A

H

P

Single

~NA~

3 mm x 3 mm,

6 mm x 6 mm,

4 mm x 4 mm

35,

20

420

50,

38

50

ODCSP-8,

ODCSP-36,

ODCSP-16

3,

4

260

Y

Price N/A

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :