XGS 32000: CMOS Image Sensor, 32.5 Mp, Global Shutter

Request Datasheet
Product Overview
View Material Composition
Product Change Notification
Advance Information

The XGS 32000 is a 32.5 Mp (6580 x 4935) CMOS image sensor in Super 35 mm optical format, supporting up to 53 frame per second readout with 12-bit output at full resolution, and up to 80 fps with 6K (6144 x 3160) ROI output.

The device provides high resolution, global shutter imaging with high readout speed and a low power footprint for industrial imaging customers. Three speed grades are available to match device output to key computer interfaces and application requirements.

The XGS 32000 shares a common design and footprint with other members of the XGS family, such as the XGS 45000 or XGS 30000, allowing one camera design to support multiple resolutions to simplify and speed time to market for new camera designs.

The XGS 32000 is available in a 251-pin µPGA package in both monochrome and Bayer color configurations.

Features   Benefits
     
  • Advanced 3.2 µm global shutter pixel
 
  • High resolution with high image quality and uniformity
  • Available speed grades
 
  • Match to key computer interfaces and application requirements
  • Energy efficient design
 
  • Reduced power and thermal footprints
Applications   End Products
  • Image capture
 
  • Industrial cameras and systems
  • Inspection system (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Machine Vision camera
  • Broadcasting
  • Intelligent Transportation Systems (ITS)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AGB1N0CS-GEVK Active
Pb-free
Demo 3 Board
AGBAN6CS-GEVK Active
Pb-free
Frame Buffer Card
NOIX0SE045KBGFB-GEVB Active
Pb-free
XGS 45000, RGB FBD HB
NOIX0SN045KBGFB-GEVB Active
Pb-free
XGS 45000, Mono FBD HB
XCEL-NOIX0SE045KBG-GEVK Active
Pb-free
X-Celerator XGS 45000 Color Developer Kit
XCEL-NOIX0SN045KBG-GEVK Active
Pb-free
X-Celerator XGS 45000 Mono Developer Kit
Avnet (2020-08-19) : 1
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NOIX0SE032KB-GTI Active
Pb-free
Halide free
XGS 32000, HiSPi Output (48 lanes), Color with Microlens, µPGA package, Protective tape on default glass lid CPGA251 44.40x37.25 NA Tray JEDEC 4 Contact Sales Office
NOIX0SN032KB-GTI Active
Pb-free
Halide free
XGS 32000, HiSPi Output, (48 lanes), Monochrome with Microlens, uPGA package, Protective Tape on default glass lid CPGA251 44.40x37.25 NA Tray JEDEC 4 Contact Sales Office
NOIX1SE032KB-GTI Active
Pb-free
Halide free
XGS 32000, HiSPi Output (48 lanes), Color with Microlens, µPGA package, Protective tape on default glass lid CPGA251 44.40x37.25 NA Tray JEDEC 4 Contact Sales Office
NOIX1SN032KB-GTI Active
Pb-free
Halide free
XGS 32000, HiSPi Output, (48 lanes), Monochrome with Microlens, uPGA package, Protective Tape on default glass lid CPGA251 44.40x37.25 NA Tray JEDEC 4 Contact Sales Office
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02) : 6
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02) : 9
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02) : 22

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
NOIX0SE032KB-GTI  
Pb
H
 Active   
CMOS
32.5
53
APS-C
Global Shutter
3.2 x 3.2
HiSPi™
RGB
CPGA251 44.40x37.25
NOIX0SN032KB-GTI  
Pb
H
 Active   
CMOS
32.5
53
APS-C
Global Shutter
3.2 x 3.2
HiSPi™
Mono
CPGA251 44.40x37.25
NOIX1SE032KB-GTI  
Pb
H
 Active   
CMOS
32.5
35
APS-C
Global Shutter
3.2 x 3.2
HiSPi™
RGB
CPGA251 44.40x37.25
NOIX1SN032KB-GTI  
Pb
H
 Active   
CMOS
32.5
35
APS-C
Global Shutter
3.2 x 3.2
HiSPi™
Mono
CPGA251 44.40x37.25
Case Outlines
Previously Viewed Products
Clear List

Featured Video
Automotive Imaging Reference Design Overview | On the Road
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.