CMOS Image Sensor, Rolling Shutter, 9.6 Megapixel

Obsolete

Overview

The MANO9600 is a rolling shutter CMOS image sensor with aresolution of 3840 x 2500 pixels.The high sensitivity 2.4 μm x 2.4 μm pixels supports correlateddouble sampling readout reducing noise and increasing dynamicrange.The MANO9600 has a high level of programmability using a four wire serial peripheralinterface that enables the user to read out specific regions of interest.Higher frame rates are achieved with single ROI or sub-sampledreadout modes. The sensor has built-in features for bias controland power supply regulation.The sensor has on-chip programmable gain amplifiers and 10-bitA/D converters. The integration time and gain parameters can bereconfigured without any visible image artifact. Optionally theon-chip automatic exposure control loop (AEC) controls theseparameters dynamically. The image's black level is eithercalibrated automatically or can be adjusted by adding a userprogrammable offset.The image data interface of the M1-SN/SE part consists of fourLVDS lanes running at 620 Mbps, facilitating frame rates up to20 frames per second. A separate synchronization and clockchannel containing payload information is provided to facilitatethe image reconstruction at the receive end. The M2-SN/SE partprovides a parallel CMOS output interface at reduced frame rate.The MANO 9600 is packaged in a 52-pin LCC package.

  • Biometrics
  • Medical imaging
  • Machine Vision
  • Biometric finger scanner, palm scanner and iris scanner equipment
  • Medical analysis equipment
  • Industrial inspection systems
  • High Full Well Capacity
  • Industrial sensor with compact pixel size
  • High configurability
  • Fast adaptability

Tools and Resources

Product services, tools and other useful resources related to MANO9600

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

NOIM1SM9600A-QDC

Loading...

Obsolete

View__CAD

Pb

A

H

P

LCC-52

3

260

JTRAY

60

No

CMOS

9.6

20

2/3 inch

Rolling

2.4 x 2.4

LVDS

Mono

-

Price N/A

More Details

NOIM2SM9600A-QDC

Loading...

Obsolete

View__CAD

Pb

A

H

P

LCC-52

3

260

JTRAY

60

No

CMOS

9.6

20

2/3 inch

Rolling

2.4 x 2.4

Parallel

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.