KAI-29052: Interline Transfer CCD Image Sensor, 29 MP

Datasheet: 6576 (H) x 4384 (V) Interline CCD Image Sensor
Rev. 0 (489kB)
Product Overview
View Material Composition
Product Change Notification

EOL has been announced for this device

The KAI−29052 Image Sensor is a 29 Megapixel CCD in a 35 mm optical format that provides increased Quantum Efficiency (particularly for NIR wavelengths) compared to members of the standard 5.5 µm family.

The sensor shares the same broad dynamic range, excellent imaging performance, and flexible readout architecture as other members of the 5.5 µm pixel family. However, QE at 820 nm has been approximately doubled compared to existing devices, enabling enhanced sensitivity without a corresponding decrease in the Modulation Transfer Function (MTF) of the device.

The sensor is available with the Sparse Color Filter Pattern, which provides a 2× improvement in light sensitivity compared to a standard color Bayer part.

The KAI−29052 is drop-in compatible with the KAI−29050 Image Sensor, simplifying adoption by camera manufacturers currently working with the KAI−29050.

Features
 
  • Progressive scan readout
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
  • Flexible readout architecture
  • Increased QE, with 2x improvement at 820 nm
  • High frame rate
  • Low noise architecture
  • Excellent smear preformance
  • Package pin reserved for device identification
Applications   End Products
  • Image Capture
 
  • Machine Vision camera
  • Security / Surveillance camera
  • Medical Imaging camera
  • Industrial Imaging / Inspection camera
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
KAI-29052-AXA-JD-B1 Obsolete
Pb-free
Halide free
KAI-29052, Monochrome, Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 1 CPGA-72 107ES NA JWLCS 1  
KAI-29052-AXA-JD-B2 Obsolete
Pb-free
Halide free
KAI-29052, Monochrome, Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 2 CPGA-72 107ES NA JWLCS 1  
KAI-29052-FXA-JD-B1 Obsolete
Pb-free
Halide free
KAI-29052, Gen2 Color (Bayer RGB), Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 1 CPGA-72 107ES NA JWLCS 1  
KAI-29052-FXA-JD-B2 Obsolete
Pb-free
Halide free
KAI-29052, Gen2 Color (Bayer RGB), Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 2 CPGA-72 107ES NA JWLCS 1  
KAI-29052-QXA-JD-B1 Obsolete
Pb-free
Halide free
KAI-29052, Gen2 Color (Sparse CFA), Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (both sides), Grade 1 CPGA-72 107ES NA JWLCS 1  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
107ES   
Previously Viewed Products
Clear List

Featured Video
The Current State of Machine Vision Technology
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.