Interline Transfer CCD Image Sensor, 15.7MP

Obsolete

Overview

EOL has been announced for this device

The KAI-16070 Image Sensor is a 16-megapixel CCD in a 35 mm optical format (43 mm diagonal). Based on an advanced 7.4 micron Interline Transfer CCD Platform, the sensor provides very high smear rejection and up to 82 dB linear dynamic range through the use of a unique dual-gain amplifier. Flexible readout architecture enables use of 1, 2, or 4 outputs for full resolution readout up to 8 frames per second, while a vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control.

The sensor is available with a Sparse Color Filter Pattern, a technology which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.

The sensor shares common pin-out and electrical configurations with a full family of Interline Transfer CCD image sensors, allowing a single camera design to be leveraged in support of multiple devices.

  • Digitization
  • Intelligent Transportation System
  • Machine Vision
  • Mapping / Aerial
  • Medical
  • Photography
  • Scientific
  • Surveillance
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
  • Superior smear rejection
  • Up to 82 dB linear dynamic range
  • Progressive scan & flexible readout architecture
  • High frame rate
  • High sensitivity - Low noise architecture
  • Package pin reserved for device identification

Tools and Resources

Product services, tools and other useful resources related to KAI-16070

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAI-16070-AAA-JP-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-71

NA

0

JWLCS

1

No

Interline CCD

15.7

8

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16070-AXA-JD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-71

NA

0

JWLCS

1

No

Interline CCD

15.7

8

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16070-AXA-JD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-71

NA

0

JWLCS

1

No

Interline CCD

15.7

8

35 mm

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAI-16070-FXA-JD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-71

NA

0

JWLCS

1

No

Interline CCD

15.7

8

35 mm

Electronic

7.4 x 7.4

Analog

Bayer Color

-

Price N/A

More Details

KAI-16070-FXA-JD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-71

NA

0

JWLCS

1

No

Interline CCD

15.7

8

35 mm

Electronic

7.4 x 7.4

Analog

Bayer Color

-

Price N/A

More Details

KAI-16070-QXA-JD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-71

NA

0

JWLCS

1

No

Interline CCD

15.7

8

35 mm

Electronic

7.4 x 7.4

Analog

Sparse CFA

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.