Interline Transfer CCD Image Sensor, 16 MP

Obsolete

Overview

EOL has been announced for this device

The KAI-16050 Image Sensor is a 16-megapixel CCD in an APS-H optical (32.36 mm diagonal) optical format. Based on an advanced 5.5 micron Interline Transfer CCD Platform, the sensor features broad dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs for full resolution readout up to 8 frames per second. A vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control.

The sensor is available with a Sparse Color Filter Pattern, a technology which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.

The sensor shares common PGA pin-out and electrical configurations with other devices based on the 5.5 micron Interline Transfer CCD Platform, allowing a single camera design to be leveraged to support multiple members of this sensor family.

  • Digitization
  • Intelligent Transportation Stystems
  • Machine Vision
  • Mapping / Aerial
  • Photography
  • Scientific
  • Surveillance
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
  • Progressive scan readout
  • Flexible readout architecture
  • High frame rate
  • High sensitivity
  • Low noise architecture
  • Excellent smear preformance
  • Package pin reserved for device identification

Tools and Resources

Product services, tools and other useful resources related to KAI-16050

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAI-16050-AXA-JD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-71

NA

0

JWLCS

1

No

Interline CCD

16

8

APS-H

Electronic

5.5 x 5.5

Analog

Mono

-

Price N/A

More Details

KAI-16050-AXA-JD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-71

NA

0

JWLCS

1

No

Interline CCD

16

8

APS-H

Electronic

5.5 x 5.5

Analog

Mono

-

Price N/A

More Details

KAI-16050-FXA-JD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-71

NA

0

JWLCS

1

No

Interline CCD

16

8

APS-H

Electronic

5.5 x 5.5

Analog

Bayer Color

-

Price N/A

More Details

KAI-16050-FXA-JD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-71

NA

0

JWLCS

1

No

Interline CCD

16

8

APS-H

Electronic

5.5 x 5.5

Analog

Bayer Color

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.