KAI-08670: Interline Transfer CCD Image Sensor, 8.6 MP

Datasheet: 3600 (H) x 2400 (V) Interline CCD Image Sensor
Rev. 2 (1406kB)
Product Overview
View Material Composition
Product Change Notification

EOL has been announced for this device

The KAI-08670 Image Sensor is an 8.6-megapixel CCD in an APS-H optical format. Based on an advanced 7.4 micron Interline Transfer CCD Platform, the sensor provides very high smear rejection and up to 82 dB linear dynamic range through the use of a unique dual-gain amplifier. A flexible readout architecture enables use of 1, 2, or 4 outputs for full resolution readout up to 12 frames per second, while a vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control.

The sensor is available with a Sparse Color Filter Pattern, a technology which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.

The sensor is package and pin-compatible with the KAI-16050 Image Sensor and shares common pin-out and electrical configurations with a full family of Interline Transfer CCD image sensors, allowing a single camera design to be leveraged in support of multiple devices.

Features
 
  • Superior smear rejection
  • Up to 82 dB linear dynamic range
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
  • Progressive scan & flexible readout architecture
  • High frame rate
  • High sensitivity - Low noise architecture
  • Package pin reserved for device identification
Applications
  • Industrial Imaging and Inspection
  • Traffic
  • Surveillance
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
KAI-08670-AXA-JD-B2 Obsolete
Pb-free
Halide free
KAI-08670, Monochrome, Microlens, PGA package, Sealed Clear Cover Glass with AR coat (both sides), Grade 2 CPGA-71 107ER NA JWLCS 1  
Market Leadtime (weeks) : Contact Factory
Case Outlines
107ER   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.