KAI-08051: Interline Transfer CCD Image Sensor, 8.1 MP

Datasheet: 3296 (H) X 2472 (V) INTERLINE CCD IMAGE SENSOR
Rev. 5 (1238kB)
Product Overview
View Material Composition
Product Change Notification

EOL has been announced for this device

The KAI-08051 Image Sensor is an 8-megapixel CCD in a 4/3” optical format that provides increased QE, reduced read noise, and improved color accuracy compared to earlier generation devices in the 5.5 micron Interline Transfer CCD family. The sensor features broad dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs. Full resolution readout is supported at up to 16 frames per second, a Region of Interest (ROI) mode supports partial readout of the sensor at even higher frame rates.

The sensor is available with a Sparse Color Filter Pattern, which provides a 2x improvement in light sensitivity compared to a standard color Bayer part.

The sensor shares common pin-out and electrical configurations with other devices based on the 5.5 micron Interline Transfer Platform, allowing a single camera design to support multiple members of this family.

Features
 
  • Increased QE, reduced read noise, and improve color accuracy
  • Monochrome, Bayer Color, and Sparse Color Filter Pattern configurations
  • Progressive scan readout
  • Flexible readout architecture
  • High frame rate
  • High sensitivity, low noise architecture
  • Excellent smear performance
  • Package pin reserved for device identification
Applications
  • Intelligent Transportation Systems
  • Machine Vision
  • Medical
  • Scientific
  • Surveillance
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
KAI-08051-AAA-JP-BA Obsolete
Pb-free
Halide free
KAI-08051, Monochrome, No Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08051-ABA-JD-BA Obsolete
Pb-free
Halide free
KAI-08051, Monochrome, Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08051-ABA-JP-BA Obsolete
Pb-free
Halide free
KAI-08051, Monochrome, Telecentric Microlens, PGA Package, Taped Clear Cover Glass (no coatings), Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08051-AXA-JD-BA Obsolete
Pb-free
Halide free
KAI-08051, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coatings (both sides), Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08051-AXA-JP-BA Obsolete
Pb-free
Halide free
KAI-08051, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass, no coatings, Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08051-FBA-JB-B2 Obsolete
Pb-free
Halide free
KAI-08051, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass (no coatings), Grade 2 CPGA-67 107EJ NA JWLCS 1  
KAI-08051-FBA-JD-BA Obsolete
Pb-free
Halide free
KAI-08051, Gen2 Color (Bayer RGB), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08051-FXA-JB-B2 Obsolete
Pb-free
Halide free
KAI-08051, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass, no coatings, Grade 2 CPGA-67 107EJ NA JWLCS 1  
KAI-08051-FXA-JD-BA Obsolete
Pb-free
Halide free
KAI-08051, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coatings (both sides), Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08051-QBA-JD-BA Obsolete
Pb-free
Halide free
KAI-08051, Gen2 Color (Sparse CFA), Telecentric Microlens, PGA Package, Sealed Clear Cover Glass with AR coating (both sides), Standard Grade CPGA-67 107EJ NA JWLCS 1  
KAI-08051-QXA-JD-BA Obsolete
Pb-free
Halide free
KAI-08051, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR coatings (both sides), Standard Grade CPGA-67 107EJ NA JWLCS 1  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
107EJ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.