Interline Transfer CCD Image Sensor, 1.9 MP

Obsolete

Overview

EOL has been announced for this device

The KAI-02050 Image Sensor is a 2-megapixel CCD in a 2/3” (11 mm diagonal) optical format. Based on an advanced 5.5 micron Interline Transfer CCD Platform, the sensor features broad dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs for full resolution readout up to 68 frames per second. A vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control. Other features include low dark current, negligible lag, and low smear.

The sensor shares common pin-out and electrical configurations with other devices based on the 5.5 micron Interline Transfer CCD Platform, allowing a single camera design to support multiple members of this sensor family.

  • Intelligent Transportation Systems
  • Machine Vision
  • Medical
  • Scientific
  • Color or Monochrome configurations
  • Progressive scan readout
  • Flexible readout architecture
  • High frame rate
  • High sensitivity
  • Low noise architecture
  • Excellent smear performance
  • Package pin reserved for device identification

Tools and Resources

Product services, tools and other useful resources related to KAI-02050

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAI-02050-AAA-JP-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-67

NA

0

JWLCS

1

No

Interline CCD

1.9

68

2/3 inch

Electronic

5.5 x 5.5

Analog

Mono

-

Price N/A

More Details

KAI-02050-ABA-FD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CLCC-64

NA

0

JWLCS

1

No

Interline CCD

1.9

68

2/3 inch

Electronic

5.5 x 5.5

Analog

Mono

-

Price N/A

More Details

KAI-02050-ABA-JD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-67

NA

0

JWLCS

1

No

Interline CCD

1.9

68

2/3 inch

Electronic

5.5 x 5.5

Analog

Mono

-

Price N/A

More Details

KAI-02050-ABA-JP-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-67

NA

0

JWLCS

1

No

Interline CCD

1.9

68

2/3 inch

Electronic

5.5 x 5.5

Analog

Mono

-

Price N/A

More Details

KAI-02050-FBA-FD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CLCC-64

NA

0

JWLCS

1

No

Interline CCD

1.9

68

2/3 inch

Electronic

5.5 x 5.5

Analog

Bayer Color

-

Price N/A

More Details

KAI-02050-FBA-JB-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-67

NA

0

JWLCS

1

No

Interline CCD

1.9

68

2/3 inch

Electronic

5.5 x 5.5

Analog

Bayer Color

-

Price N/A

More Details

KAI-02050-FBA-JB-B2-T

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-67

NA

0

JTRAY

192

No

Interline CCD

1.9

68

2/3 inch

Electronic

5.5 x 5.5

Analog

Bayer Color

-

Price N/A

More Details

KAI-02050-FBA-JD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-67

NA

0

JWLCS

1

No

Interline CCD

1.9

68

2/3 inch

Electronic

5.5 x 5.5

Analog

Bayer Color

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.