Full Frame CCD Image Sensor, 16.8 MP

Obsolete

Overview

EOL has been announced for this device

The KAF-16803 image sensor is a redesigned version of the popular KAF-16801 image sensor (4096 x 4096 pixel resolution), with enhancements that specifically target the needs of high performance digital radiography applications. Improvements include enhanced quantum efficiency for improved DQE at higher spatial frequencies, lower noise for improved contrast in areas of high density, and anti-blooming protection to prevent image bleed from over exposure in regions outside the patient.

The sensor utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode, as well as microlenses to maximize light sensitivity. When combined with large imaging area and small pixel size, the KAF-16803 provides the sensitivity, resolution and contrast necessary for high quality digital radiographs.To simplify device integration, the KAF-16803 image sensor uses the same pin-out and package as the KAF-16801E image sensor.

  • Medical
  • Scientific
  • Transparent Gate Electrode for high sensitivity
  • High Resolution
  • Large Image Area
  • High Quantum Efficiency
  • Low Noise Architecture
  • Broad Dynamic Range

Tools and Resources

Product services, tools and other useful resources related to KAF-16803

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAF-16803-ABA-DD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-34

NA

0

JWLCS

1

No

Full Frame CCD

16.8

0.2

645 1.3x

-

9.0 x 9.0

Analog

Mono

-

Price N/A

More Details

KAF-16803-ABA-DP-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-34

NA

0

JWLCS

1

No

Full Frame CCD

16.8

0.2

645 1.3x

-

9.0 x 9.0

Analog

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.