Full Frame CCD Image Sensor, 16.8 MP

Obsolete

Overview

EOL has been announced for this device

The KAF-16801 is a high performance area CCD (charge-coupled device) image sensor with 4096H x 4096V photo active pixels designed for a wide range of image sensing applications.

The sensor incorporates true two-phase CCD technology, simplifying the support circuits required to drive the sensor as well as reducing dark current without compromising charge capacity. The sensor also utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

  • Medical
  • Scientific
  • True Two Phase Full Frame Architecture
  • Transparent Gate Electrode for high sensitivity
  • 70% Fill Factor with anti-blooming drain
  • Low Dark Current
  • High Output Sensitivity

Tools and Resources

Product services, tools and other useful resources related to KAF-16801

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAF-16801-AAA-DP-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-34

NA

0

JWLCS

1

No

Full Frame CCD

16.8

0.4

645 1.3x

-

9.0 x 9.0

Analog

Mono

-

Price N/A

More Details

KAF-16801-AAA-DP-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-34

NA

0

JWLCS

1

No

Full Frame CCD

16.8

0.4

645 1.3x

-

9.0 x 9.0

Analog

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.