Full Frame CCD Image Sensor, 9.1 MP

Obsolete

Overview

EOL has been announced for this device

The KAF-09001 image sensor provides advanced imaging performance for demanding applications such as next-generation low cost digital still/motion radiography and scientific imaging systems. Building on the success of the KAF-09000 image sensor, the KAF-09001 combines high resolution and outstanding sensitivity with an updated output design that provides a 10x increase in full-resolution frame rate, along with support for binned output that provides even faster throughput. The high sensitivity and improved frame rate of the KAF-09001 directly enable lower patient exposure in medical applications and improved productivity in scientific imaging.

A high sensitivity 12 micron full frame CCD pixel design combines with a low noise output architecture to allow system designers to improve overall image quality or relax system tolerances to reduce cost. Excellent uniformity preserves overall image integrity by simplifying image corrections, while integrated anti−blooming protection prevents image bleed from overexposure in bright areas of the image.

  • Medical
  • Scientific
  • High sensitivity 12 µm pixels
  • 10 fps readout with 3 x 3 binning
  • High Dynamic Range
  • Low Noise Architecture

Tools and Resources

Product services, tools and other useful resources related to KAF-09001

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAF-09001-ABA-DD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-60

NA

0

JWLCS

1

No

Full Frame CCD

9.1

5

645 1.3x

-

12 x 12

Analog

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.