Full Frame CCD Image Sensor, 9.3 MP

Obsolete

Overview

EOL has been announced for this device

Combining high resolution with outstanding sensitivity, the KAF-09000 image sensor has been specifically designed to meet the needs of next-generation low cost digital radiography and scientific imaging systems. The high sensitivity available from 12-micron square pixels combine with a low noise architecture to allow system designers to improve overall image quality, or to relax system tolerances to achieve lower cost. The excellent uniformity of the KAF-09000 image sensor improves overall image integrity by simplifying image corrections, while integrated anti-blooming protection prevents image bleed from over-exposure in bright areas of the image. To simplify device integration, the KAF-09000 image sensor uses the same pin-out and package as the KAF-16801 image sensor.

The sensor utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

  • Medical
  • Scientific
  • Transparent Gate Electrode for high sensitivity
  • Large Pixel Size
  • Large Image Area
  • High Quantum Efficiency
  • Low Noise Architecture
  • Broad Dynamic Range

Tools and Resources

Product services, tools and other useful resources related to KAF-09000

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAF-09000-ABA-DD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-34

NA

0

JWLCS

1

No

Full Frame CCD

9.3

0.4

645 1.3x

-

12 x 12

Analog

Mono

-

Price N/A

More Details

KAF-09000-ABA-DP-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-34

NA

0

JWLCS

1

No

Full Frame CCD

9.3

0.4

645 1.3x

-

12 x 12

Analog

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.