Interline Transfer EMCCD Image Sensor, 8.1 MP

Obsolete

Overview

EOL has been announced for this device

The KAE−08151 Image Sensor is an 8.1 Mp, 4/3 format (22.2 mm diagonal), Interline Transfer EMCCD image sensor that provides exceptional imaging performance in extreme low light applications. Each of the sensor’s four outputs incorporates both a conventional horizontal CCD register and a high gain EMCCD register.

An intra-scene switchable gain feature samples each charge packet on a pixel-by-pixel basis. This enables the camera system to determine whether the charge will be routed through the normal gain output or the EMCCD output based on a user selectable threshold. This feature enables imaging in extreme low light, even when bright objects are within a dark scene, allowing a single camera to capture quality images from sunlight to starlight.

This image sensor is based on an advanced 5.5-micron Interline Transfer CCD Platform, and features extended dynamic range, excellent imaging performance, and a flexible readout architecture that enables use of 1, 2, or 4 outputs. A vertical overflow drain structure suppresses image blooming, provides excellent MTF, and enables electronic shuttering for precise exposure.

  • Scientific Imaging
  • Surveillance
  • Medical Imaging
  • Intelligent Transportation Systems
  • Intra-Scene Switchable Gain
  • Wide Dynamic Range
  • Low Noise Architecture
  • Exceptional Low Light Imaging
  • Global Shutter
  • Excellent Image Uniformity and MTF

Tools and Resources

Product services, tools and other useful resources related to KAE-08151

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAE-08151-ABA-JP-FA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-155

NA

0

JWLCS

1

No

Interline Transfer-EMCCD

8.1

8

4/3 inch

Electronic

5.5 x 5.5

Analog

Mono

-

Price N/A

More Details

KAE-08151-FBA-JP-FA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-155

NA

0

JWLCS

1

No

Interline Transfer-EMCCD

8.1

8

4/3 inch

Electronic

5.5 x 5.5

Analog

Bayer Color

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.