Interline Transfer EMCCD Image Sensor, 1.0 MP

Obsolete

Overview

EOL has been announced for this device

The KAE−01093 Image Sensor is a 1 megapixel (1024 x 1024) Interline Transfer EMCCD in a 1” optical format that provides increased Quantum Efficiency (particularly for NIR wavelengths) without a decrease in Modulation Transfer Function (MTF). Each of the sensor’s four outputs includes both a conventional horizontal CCD register and a high gain EMCCD register. An intra−scene switchable gain feature samples each charge packet on a pixel−by−pixel basis, enabling the camera system to determine whether the charge should be routed through the normal gain output or the EMCCD output based on a user selectable threshold. This allows cameras to image in extreme low light conditions even when bright objects are within a dark scene, allowing a single camera to capture quality images from sunlight to starlight.

A vertical overflow drain structure suppresses image blooming, provides excellent MTF, and enables electronic shuttering for precise exposure control.

  • Image Capture
  • Surveillance Imaging
  • Scientific Imaging
  • Medical Imaging
  • Defense Imaging
  • Intelligent Transportation Systems (ITS)
  • Intra-scene switchable gain
  • Wide dynamic range
  • Low noise architecture
  • Exceptional low-light imaging
  • Global shutter
  • Excellent image uniformity and MTF
  • Multiple spectral sensitivity options
  • Available with Sparse CFA
  • Increased QE, with 2x improvement at 820 nm
  • PGA package, or PGA with integrated thermoelectric cooler

Tools and Resources

Product services, tools and other useful resources related to KAE-01093

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAE-01093-ABB-SD-FA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA148, 33x30

NA

0

JWLCS

1

No

Interline Transfer-EMCCD

1

91

1 inch

Electronic

9.0 x 9.0

Analog

Mono

-

Price N/A

More Details

KAE-01093-FBB-SD-FA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA148, 33x30

NA

0

JWLCS

1

No

Interline Transfer-EMCCD

1

91

1 inch

Electronic

9.0 x 9.0

Analog

Bayer Color

-

Price N/A

More Details

KAE-01093-QBB-SD-FA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA148, 33x30

NA

0

JWLCS

1

No

Interline Transfer-EMCCD

1

91

1 inch

Electronic

9.0 x 9.0

Analog

Sparse CFA

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.