CMOS Image Sensor, 6.0 MP

Obsolete

Overview

EOL has been announced for this device

The KAC-06040 Image Sensor is a high-speed 6 megapixel CMOS image sensor in a 1” optical format based on a 4.7 μm 5T CMOS platform. The image sensor features very fast frame rate, excellent NIR sensitivity, and flexible readout modes with multiple regions of interest (ROI). The readout architecture enables use of 8, 4, or 2 LVDS output banks for full resolution readout of 160 frames per second.Each LVDS output bank consists of up to 8 differential pairs operating at 200 MHz DDR for a 400 Mbps data rate per bank. The pixel architecture allows rolling shutter operation for motion capture with optimized dynamic range or global shutter for precise still image capture.The image sensor has a pre-configured QHD (4 x 720p, 16:9) video mode, fully programmable, multiple ROI for windowing, programmable sub-sampling, and reverse readout (flip and mirror). The two ADCs can be configured for 8-bit, 10-bit, 12-bit or 14-bit conversion and output.Additional features include interspersed video streams (dual-video), on-chip responsivity calibration, black clamping, overflow pixel for blooming reduction, blacksun correction (anti-eclipse), column and row noise correction, and integrated timing generation with SPI control, 4:1 and 9:1 averaging decimation modes.

  • Intelligent Transportation Systems
  • Machine Vision
  • Surveillance
  • Global shutter and rolling shutter
  • Very fast frame rate
  • High NIR sensitivity
  • Multiple regions of interest
  • Interspersed video streams

Tools and Resources

Product services, tools and other useful resources related to KAC-06040

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAC-06040-ABA-JD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-267

NA

0

JWLCS

1

No

CMOS

6

160

1 inch

Global Rolling

4.7 x 4.7

LVDS

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.