Hayabusa CMOS Digital Image Sensor SOC, 1.3 MP, 1/4", HDR + LFM

Last Shipments

Overview

The AS0147AT is a 1.3MP format digital image sensor and image sensor processor for automotive viewing applications. The device includes full auto−functions support (Auto White Balance and Auto Exposure) and ALTM (Adaptive Local Tone Mapping) to enhance HDR video. The AS0147AT implements the latest high−performance 3 µm BSI Pixel with SuperExposure HDR Mode. Captured linear or HDR images may be output via the parallel port. The AS0147AT may be operated in video (master) mode or in single frame trigger mode, providing flexibility for multi−camera systems

  • Automotive ADAS
  • Automotive Viewing
  • Rear View Camera (RVC)
  • Surround View Camera (SVC)
  • Camera Mirror Replacement System (CMS)
  • High−Performance 3.0 µm BSI Pixel with Super−Exposure
  • 120dB HDR plus LED Flicker Mitigation
  • Programmable Spatial Transform Engine(STE) for de−warping
  • Auto exposure, auto white balance, 50/60Hz auto flicker detection and avoidance
  • Adaptive Local Tone Mapping (ALTM)
  • Two−wire serial programming interface(CCIS)

Tools and Resources

Product services, tools and other useful resources related to AS0147AT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AS0147ATSC00XPSM0-P1-TPBR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IBGA-143

3

260

REEL

2000

No

CMOS

1.3

30

1/4 Inch

Electronic Rolling

3.0 x 3.0

Parallel

RGB

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.