CMOS Image Sensor, Ultra-Low-Power, 560 x 560, 360 fps

Last Shipments

Overview

The ARX3A0 is a breakthrough CMOS imaging sensor. Designed to be ultra-miniature (1/10th inch optical format) and ultra-low-power, the ARX3A0 brings new options to IoT device , drones and robotics. The product has an innovative super low power mode which draws less than 3.2 mW while active, and can detect motion or changes in lighting conditions and wake the rest of the system up. With its high frame rate of 360 frames per second (fps), the ARX3A0 can behave like a global shutter sensor in many circumstances, while still having all the benefits of power, size and performance of a 2.2 µm rolling shutter pixel.

Evaluation Tools

An evaluation kit and our industry-leading DevWare evaluation software are available by contacting your local onsemi sales representative.

  • Small, low power image sensing cameras
  • IoT Devices
  • Robotics
  • Drones
  • Barcode Scanners
  • Battery Powered Cameras
  • Connected Lighting
  • Ultra Small 1/10.3" optical format
  • Ultra Low Power Operation
  • High Frame rate (360 fps)
  • On-board frame buffer
  • Smart wake
  • MIPI interface
  • Mono and RGB

Tools and Resources

Product services, tools and other useful resources related to ARX3A0

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

ARX3A0CSSC28SMD20

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

CMOS

-

360

1/10 inch

Electronic Rolling

2.2 x 2.2

MIPI

RGB

-

Price N/A

More Details

ARX3A0CSSC28SMKA0-CR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

ODCSP-35

4

245

CTRAY

3000

No

CMOS

0.3

360

1/10 inch

Electronic Rolling

2.2 x 2.2

MIPI

RGB

-

Price N/A

More Details

ARX3A0CSSM00SMD20

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

CMOS

-

360

1/10 inch

Electronic Rolling

2.2 x 2.2

MIPI

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.