1/8-inch 0.3 Mp Global Shutter CMOS Digital Image Sensor

Favorite

Overview

The ARX383CS is a 1/8−inch 0.3Mp VGA CMOS digital image sensor with an active−pixel array of 640 x 480. It incorporates an innovative global shutter pixel design optimized for accurate and fast capture of moving scenes at 120 frame per second, full resolution. The sensor produces clear, low noise images in both low−light and bright scenes. It includes sophisticated camera functions such as adjustable auto-exposure control, auto black-level correction, windowing, skipping, pixel−binning, and, both video & single frame modes. It is programmable through a simple two−wire serial interface. The ARX383CS produces clear, sharp digital pictures with an industry leading Global Shutter Efficiency, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including scanning, autonomous mobilty, AR/VR, AIoT and industrial quality control.

  • Barcode Scanning
  • People Counting
  • Machine Vision
  • Autonomous Mobility
  • AR/VR/MR
  • Gesture Recognition
  • Biometrics
  • Barcode Readers
  • People Counters
  • Machine Vision Cameras
  • AR/VR/MR Headsets
  • Payment Terminals with Face-Access
  • Robotic Vaccum Cleaners
  • Autonomous Mobile Robots
  • Best in Class Global Shutter Efficiency
  • Low Operational Power
  • Small Form Factor
  • Built-In Statistics Engine
  • Multiple Subsampling Modes

Search

Close Search

Products:

6

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Pricing ($/Unit)

Loading...

ARX383CSSM28SMKA0-CR

Active

Pb

A

H

P

ODCSP35 3.922x3.556

4

250

CTRAY

3000

Y

CMOS

0.3

120

1/8 inch

Global Shutter

2.8 x 2.8

MIPI

Mono

Price N/A

More Details

ARX383CSSM28SMKA0-CP

Active

Pb

A

H

P

ODCSP35 3.922x3.556

4

250

CTRAY

3000

Y

CMOS

0.3

120

1/8 inch

Global Shutter

2.8 x 2.8

MIPI

Mono

Price N/A

More Details

ARX383CSSM00SMD20

Active

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

0.3

120

1/8 inch

Global Shutter

2.8 x 2.8

MIPI

Mono

Price N/A

More Details

ARX383CSSM28SMD20

Active

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

0.3

120

1/8 inch

Global Shutter

2.8 x 2.8

MIPI

Mono

Price N/A

More Details

ARX383CSSM00SMKA0-CP

Active

Pb

A

H

P

ODCSP35 3.922x3.556

4

250

CTRAY

3000

Y

CMOS

0.3

120

1/8 inch

Global Shutter

2.8 x 2.8

MIPI

Mono

Price N/A

More Details

ARX383CSSM00SMKA0-CR

Active

Pb

A

H

P

ODCSP35 3.922x3.556

4

250

CTRAY

3000

Y

CMOS

0.3

120

1/8 inch

Global Shutter

2.8 x 2.8

MIPI

Mono

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :