High performance 8.3M (3848x2168) High Resolutions Automotive Grade Backside Illumination (BSI) Pixel with DR-Pix™ Technology

Overview

The AR0826AT is a 1/2−inch CMOS digital image sensor with a 3848 H x 2168 V active−pixel array. This advanced automotive sensor captures images in either linear or high dynamic range, with rolling−shutter readout.

AR0826AT is optimized for both low light and challenging high dynamic range scene performance, with a 2.1 µm DR−Pix BSI pixel and on−sensor 140 dB HDR capture capability. The sensor includes advanced functions such as in−pixel binning, windowing, and both video and single frame modes to provide flexible Region of Interest (ROI) or specific resolution in order to enhance performance in extreme low light conditions. The sophisticated sensor fault detection features and embedded data on AR0826AT are designed to enable camera ASIL B compliance. The device is programmable through a simple two−wire serial interface and supports MIPI output interface.

  • Front View (ADAS)
  • Autonomous Driving (AD)
  • Autonomous Trucks
  • In-Cabin Monitoring
  • Robot Taxi / Delivery
  • Front View Camera (ADAS)
  • Surround Sensing Camera
  • In Cabin Camera
  • High Performance 2.1 µm Automotive Grade Backside Illuminated (BSI) Pixel with DR−Pix™ Technology
  • Advanced On−Sensor HDR Reconstruct with Flexible Exposure Ratio Control
  • Fast Full Resolution Video Capture of 3840 x 2160 at up to 40 fps in 3−exposure HDR and 30 fps in 4−exposure HDR
  • Line interleaved T1/T2/T3/T4 output
  • Sensor Fault Detection for ASIL−B Compliance Support
  • 2 x 2 In−pixel Binning Mode and Color Binning Mode
  • Data Interface: 1.8 Gbps/Lane, 4−lane MIPI CSI−2
  • Selectable Automatic or User Controlled Black Level Control
  • Frame to Frame Switching Among up to 4 Contexts to Enable Multi−function Systems
  • Multi−Camera Synchronization Support
  • Pb−Free Device
  • Match AR0820 form, fit, function (package ball map compatible to AR0820)

Tools and Resources

Product services, tools and other useful resources related to AR0826AT

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0826AT2C18XMD40-E

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

-

-

No

CMOS

8.3

40

1/2 inch

Electronic Rolling

2.1 x 2.1

MIPI

RGB

~NA~

Price N/A

More Details

AR0826AT2C18XMEA0-DPBR-E

Loading...

Active

CAD Model

Pb

A

H

P

IBGA-95 11.00x8.00x1.35, 0.80P

3

260

JTRAY

1

No

CMOS

8.3

40

1/2 inch

Electronic Rolling

2.1 x 2.1

MIPI

RGB

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.