CMOS Image Sensor, 2.1 MP, 1/2.7" Lower Cost,Both RGB and RGBIR Version.

Overview

The AR0237 is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928 (H) x 1088 (V). Support RGB and also RGBIR version.It captures images in either linear or high dynamic range modes with a rolling-shutter readout, and includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance, and is programmable through a simple two-wire serial interface. The AR0237 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and FHD video, access control, mobile payment and in cabin monitor system.

  • Video surveillance
  • 1080p60 (Surveillance) video applications
  • High dynamic range imaging
  • Mechanical Shutter Free 1080p Camera
  • Access Control Camera
  • In Cabin Monitor Camera
  • Face Payment System
  • DR-PIX™ technology with Dual Conversion Gain
  • Full HD support at up to 1080p 60 fps for superior video performance
  • Linear or high dynamic range capture
  • On-chip phase-locked loop (PLL) oscillator
  • Supports line interleaved T1/T2 readout to enable HDR processing in ISP chip
  • Integrated position-based color and lens shading correction
  • Slave mode for precise frame-rate control
  • Stereo/3D camera support
  • Statistics engine
  • Four-lane serial high-speed pixel interface (HiSPi)
  • Auto black level calibration
  • High-speed configurable context switching
  • Temperature sensor
  • RGB and 4x4 RGBIR

Tools and Resources

Product services, tools and other useful resources related to AR0237SR

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0237SRSC12SHRA0-DR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

mPLCC48 11.43x11.43 (HiSPi)

4

260

JTRAY

1520

No

CMOS

2.1

60

1/2.7 inch

Electronic Rolling and Global Reset Release

3.0 x 3.0

HiSPi™

RGB

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.