A broad portfolio of industry leading image sensors that satisfy requirements of every possible end application from wearables and consumer electronics to demanding industrial and automotive applications.
Parametric Table
Parameters can be toggled;
,
Saved filters
Log in to your onsemi account to see your favorite Saved Filters.
Status
Compliance
Type
Megapixels
≥
MMP
≤
MMP
Frame Rate (fps)
≥
fps
≤
fps
Optical Format
≥
-
≤
-
Shutter Type
Pixel Size (µm)
Output Interface
Color
Family
MSL Type
MSL Temp (°C)
ON Target
Search
Close Search
Product Groups:
180
┗
Orderable Parts:
825
Share
Sort by
Product Groups:
180
┗
Orderable Parts:
825
Product Group
Status
CAD Models
Compliance
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Family
Package Type
MSL Type
MSL Temp (°C)
ON Target
Reference Price
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-0640-GIGE-001
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-0640-GIGE-002
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-0640-GIGE-003
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-0640-GIGE-004
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-0640-USB3-001
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-0640-USB3-002
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-0640-USB3-003
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-0640-USB3-004
Active
Pb
A
H
P
CQD
0.3
270
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1280-GIGE-001
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1280-GIGE-002
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1280-GIGE-003
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1280-GIGE-004
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1280-USB3-001
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1280-USB3-002
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1280-USB3-003
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1280-USB3-004
Active
Pb
A
H
P
CQD
1.2
88
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1920-GIGE-001
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1920-GIGE-002
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 103.43x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1920-GIGE-003
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1920-GIGE-004
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Ethernet
Mono
~NA~
CMOD 96.20x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1920-USB3-001
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1920-USB3-002
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 99.74x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1920-USB3-003
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
ACUROS-1920-USB3-004
Active
Pb
A
H
P
CQD
2.1
58
~NA~
Global Shutter
15 x 15
Multi
Mono
~NA~
CMOD 89.95x61.00x61.00
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
ODCSP87 6.05x4.83x0.63, 0.50P,
-
4,
NA
245,
0
No
Price N/A
More Details
AF0130CSSM30SMKA1-CR
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
ODCSP87 6.05x4.83x0.63, 0.50P
4
245
No
Price N/A
More Details
AF0130CSSM30SMKA1-CP
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
ODCSP87 6.05x4.83x0.63, 0.50P
4
245
No
Price N/A
More Details
AF0130CSSM30SMKA1-CR2
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
ODCSP87 6.05x4.83x0.63, 0.50P
4
245
No
Price N/A
More Details
AF0130CSSM30SMKA1-CP2
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
ODCSP87 6.05x4.83x0.63, 0.50P
4
245
No
Price N/A
More Details
AF0130CSSM30SMD20
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
-
NA
0
No
Price N/A
More Details
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
ODCSP87 6.05x4.83x0.63, 0.50P,
-
4,
NA
245,
0
No
Price N/A
More Details
AF0131CSSM30SMKA1-CR2
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
ODCSP87 6.05x4.83x0.63, 0.50P
4
245
No
Price N/A
More Details
AF0131CSSM30SMKA1-CP2
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
ODCSP87 6.05x4.83x0.63, 0.50P
4
245
No
Price N/A
More Details
AF0131CSSM30SMKA1-CP
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
ODCSP87 6.05x4.83x0.63, 0.50P
4
245
No
Price N/A
More Details
AF0131CSSM30SMKA1-CR
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
ODCSP87 6.05x4.83x0.63, 0.50P
4
245
No
Price N/A
More Details
AF0131CSSM30SMD20
Active
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Global Shutter
3.5 x 3.5
MIPI
Mono
Hyperlux ID
-
NA
0
No
Price N/A
More Details
Last Shipments
Lifetime
Obsolete
Pb
A
H
P
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel,
Multi
RGB,
Mono
-
ILCC-48,
PLCC-48,
-
4,
NA
260,
240,
0
No
Price N/A
More Details
Last Shipments
Pb
A
H
P
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
-
ILCC-48
4
260
No
Price N/A
More Details
Lifetime
Pb
A
H
P
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
Mono
-
ILCC-48
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
-
PLCC-48
4
240
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
-
PLCC-48
4
240
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Multi
Mono
-
-
NA
0
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
-
ILCC-48
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
-
ILCC-48
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
-
ILCC-48
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
-
PLCC-48
4
240
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1
45
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
-
ILCC-48
4
260
No
Price N/A
More Details
Last Shipments
Lifetime
Obsolete
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-,
HiSPi™
Mono,
RGB,
Other,
RGB and Mono
-
-,
IBGA-63
NA,
3
0,
260
No
Price N/A
More Details
Last Shipments
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Mono
RGB
-
-
NA
0
No
Price N/A
More Details
Last Shipments
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
RGB
-
IBGA-63
3
260
No
Price N/A
More Details
Last Shipments
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
RGB
-
IBGA-63
3
260
No
Price N/A
More Details
Last Shipments
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
RGB
-
IBGA-63
3
260
No
Price N/A
More Details
Last Shipments
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Mono
RGB
-
-
NA
0
No
Price N/A
More Details
Last Shipments
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Other
-
IBGA-63
3
260
No
Price N/A
More Details
Lifetime
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
RGB
-
IBGA-63
3
260
No
Price N/A
More Details
Lifetime
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Mono
RGB
-
IBGA-63
3
260
No
Price N/A
More Details
Lifetime
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Other
-
IBGA-63
3
260
No
Price N/A
More Details
Lifetime
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Other
-
IBGA-63
3
260
No
Price N/A
More Details
Lifetime
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Other
-
IBGA-63
3
260
No
Price N/A
More Details
Lifetime
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Mono
-
IBGA-63
3
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Mono
-
IBGA-63
3
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Other
-
IBGA-63
3
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
RGB and Mono
-
IBGA-63
3
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Other
-
IBGA-63
3
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
HiSPi™
Other
-
IBGA-63
3
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Mono
-
IBGA-63
3
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
RGB
-
IBGA-63
3
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
-
HiSPi™
Mono
-
IBGA-63
3
260
No
Price N/A
More Details
Active
Last Shipments
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™,
Parallel
Mono,
RGB
-
IBGA-63,
ILCC-48,
-
4,
NA
260,
0
Yes,
No
Price N/A
More Details
AR0134CSSM25SUEA0-DPBR
Active
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
IBGA-63
4
260
Yes
Price N/A
More Details
AR0134CSSM00SPCA0-DPBR
Active
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
ILCC-48
4
260
Yes
Price N/A
More Details
AR0134CSSC00SPCA0-DPBR
Active
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
-
ILCC-48
4
260
Yes
Price N/A
More Details
AR0134CSSM00SUEA0-DRBR
Active
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
IBGA-63
4
260
Yes
Price N/A
More Details
AR0134CSSM00SUEA0-DPBR
Active
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
IBGA-63
4
260
Yes
Price N/A
More Details
AR0134CSSM25SUEA0-DRBR
Active
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
IBGA-63
4
260
Yes
Price N/A
More Details
AR0134CSSC00SUEA0-TPBR
Active
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
-
IBGA-63
4
260
Yes
Price N/A
More Details
AR0134CSSM00SPCA0-DRBR
Active
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
ILCC-48
4
260
Yes
Price N/A
More Details
Last Shipments
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
-
ILCC-48
4
260
No
Price N/A
More Details
Last Shipments
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
IBGA-63
4
260
No
Price N/A
More Details
Last Shipments
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
-
IBGA-63
4
260
No
Price N/A
More Details
Last Shipments
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
-
IBGA-63
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
-
NA
0
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
ILCC-48
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
-
ILCC-48
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
-
ILCC-48
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
-
IBGA-63
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
ILCC-48
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
IBGA-63
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
ILCC-48
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
ILCC-48
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
-
IBGA-63
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Mono
-
-
NA
0
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
IBGA-63
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
-
-
NA
0
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
IBGA-63
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
IBGA-63
4
260
No
Price N/A
More Details
Obsolete
Pb
A
H
P
CMOS
1.2
54
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
-
IBGA-63
4
260
No
Price N/A
More Details
Show More
1-25 of 25
Orderable parts per page
Jump to :
Compare
Share
Export
Rows
Export as
Printer Friendly Version
PDF Format
Excel Format
CSV Format
Customize Columns
All Filters
Search
Close Search
Product Groups:
180
┗
Orderable Parts:
825
Assistant
Hi, I come in peace!
I am your friendly onsemi website assistant and I was built to help you navigate our website and show you our useful features. I will try my best to find what you need!
Enjoy your visit.
Save Filter
Saved Filters Customization
Customize your saved filters by changing their name and customize included filters in individual saved filters.
Select:
Edit Name
Filters
If you want to remove any filter, click the X near it. Filter will be removed after you Save Changes. Did you make a mistake? Click the grey button with removed filter again and it goes back.
Inventory
Opportunity/Registration
DigiKey Agreement
To proceed order you need to accept Terms