1.2 MP 1/3" CMOS Image Sensor

Obsolete

Overview

* PRELIMINARY INFO* onsemi's AR0136AT 1/3-inch CMOS digital image sensor with an active-pixel array of 1280H x 960V. It captures images in either linear or high dynamic range modes, with a rolling-shutter readout. It includes sophisticated camera functions such as auto exposure control, windowing, and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. The AR0136AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video. This sensor is compatible with onsemi's automotive image co-processors which provides megapixel HDR image processing. Engineering Samples available in Q3 2015.

  • Automotive
  • High Dynamic Range

Tools and Resources

Product services, tools and other useful resources related to AR0136AT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0136ATSC00XPEA0-DRBR-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IBGA-63

3

260

JTRAY

1

No

CMOS

1.2

45

1/3 inch

Electronic Rolling

3.75 x 3.75

HiSPi™

Parallel

RGB

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.