VGA Acuros CQD eSWIR camera 

Overview

ACUROS CQD eSWIR cameras are sensitive to wavelengths from 400 nm to 2100 nm. The Acuros cameras feature sensors with 15μm pixels and a global shutter.  The camera has a TEC cooler for stable noise operation, and onboard non-uniformity correction. 

  • Machine vision
  • Silicon inspection
  • Surveillance
  • Hyperspectral imaging
  • Agriculture imaging
  • Chemical sensing
  • Medical imaging
  • See Applications List
  • Single Stage TEC
  • 640 x 512 pixels
  • 400-2100 nm spectral response
  • USB3 Interface
  • SDK available
  • Software GUI for camera control
  • Pixel non-uniformity correction
  • 14 bit ADC

Tools and Resources

Product services, tools and other useful resources related to ACUROS-0640-USB3-002

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

ACUROS-0640-USB3-002

Loading...

Active

View__CAD

Pb

A

H

P

CMOD 99.74x61.00x61.00

NA

0

UNTBX

1

No

CQD

0.3

270

~NA~

Global Shutter

15 x 15

Multi

Mono

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.