Full Frame CCD Image Sensor, 16.2 MP

Obsolete

Overview

EOL has been announced for this device

The KAF−16200 is a single output, high performance CCD (charge coupled device) image sensor with 4500 (H) x 3600 (V) photoactive pixels designed for a wide range of color or monochrome image sensing applications. Each pixel contains anti−blooming protection by means of a lateral overflow drain thereby preventing image corruption during high light level conditions. Each of the 6.0 µm square pixels of the color version are selectively covered with red, green or blue pigmented filters for color separation. Microlenses are added for improved sensitivity on both color and monochrome sensors. The sensor utilizes a transparent gate electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

  • Astrophotography
  • Scientific Imaging

  • Transparent Gate Electrode for High Sensiitivity
  • High Resolution, APS-H Optical format
  • Broad Dynamic Range
  • Low Noise

Tools and Resources

Product services, tools and other useful resources related to KAF-16200

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAF-16200-ABA-CD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

16.2

1

APS-H

-

6.0 x 6.0

Analog

Mono

-

Price N/A

More Details

KAF-16200-ABA-CD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

16.2

1

APS-H

-

6.0 x 6.0

Analog

Mono

-

Price N/A

More Details

KAF-16200-FXA-CD-B1

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

16.2

1

APS-H

-

6.0 x 6.0

Analog

Bayer Color

-

Price N/A

More Details

KAF-16200-FXA-CD-B2

Loading...

Obsolete

CAD Model

Pb

A

H

P

CDIP-32

NA

0

JWLCS

1

N

Full Frame CCD

16.2

1

APS-H

-

6.0 x 6.0

Analog

Bayer Color

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.