Hayabusa CMOS Digital Image Sensor, 1.3 MP, 1/4", HDR + LFM

Overview

The AR0147AT is a 1/4−inch CMOS digital image sensor with a 1344 H x 968 V active−pixel array. This advanced automotive sensor captures images in either linear, or high dynamic range, with rolling−shutter readout. AR0147AT is optimized for both low light and challenging high dynamic range scene performance, with a 3 um BSI pixel and on−sensor up to 140 dB HDR capture capability. The sensor includes flexible functions such as in−pixel binning, windowing, and both video and single frame modes. The sophisticated sensor real-time safety mechanism and fault detection features on AR0147AT enable ASIL−B compliance. The device is programmable through a simple two−wire serial interface, and supports both MIPI CSI−2 and Parallel output interfaces.

  • Automotive ADAS
  • ADAS and Viewing Fusion
  • In−Cabin Monitoring
  • Surround View Systems
  • Rear View Systems
  • E-Mirror (Camera Monitoring Systems)
  • Automotive Surround and Rear−View Cameras
  • E-mirror (Camera Monitoring System)
  • Digital Video recorder (DVR)
  • Combined HDR RAW Output, up to 20−bit (>140 dB)
  • Support for full−resolution 120 dB to 140 dB HDR+LFM
  • New High−Performance 3 um BSI Pixel with Super−Exposure HDR+LFM Mode
  • Advanced HDR Image Combination with Flexible Exposure Ratio Control
  • ASIL−B and Safety Design
  • Selectable Automatic or User Controlled Black Level Control
  • Spread−spectrum Input Clock Support
  • Real−time Functional Safety Mechanisms and Fault Detection
  • 1344 x 968 at up to 60fps
  • 2x2 In−pixel Binning
  • Data Interfaces: 4−lane MIPI CSI−2, Parallel
  • Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to AR0147AT

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0147ATSC00XUEA5-DPBR

Loading...

Active

CAD Model

Pb

A

H

P

IBGA-80

3

260

JTRAY

2600

No

CMOS

1.3

60

1/4 inch

Electronic Rolling

3.0 x 3.0

Multi

RGB

Hayabusa

Price N/A

More Details

AR0147ATSC00XUEA5-DRBR

Loading...

Active

CAD Model

Pb

A

H

P

IBGA-80

3

260

JTRAY

2600

No

CMOS

1.3

60

1/4 Inch

Electronic Rolling

3.0 x 3.0

Multi

RGB

Hayabusa

Price N/A

More Details

AR0147ATSC00XUEG5-DPBR

Loading...

Active

CAD Model

Pb

A

H

P

IBGA-89

3

260

JTRAY

3000

No

CMOS

1.3

60

1/4 inch

Electronic Rolling

3.0 x 3.0

Multi

RGB

Hayabusa

Price N/A

More Details

AR0147ATSC00XUEG5-DRBR

Loading...

Active

CAD Model

Pb

A

H

P

IBGA-89

3

260

JTRAY

3000

No

CMOS

1.3

60

1/4 inch

Electronic Rolling

3.0 x 3.0

Multi

RGB

Hayabusa

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.