feedback
Rate this webpage
Need
Support?

XGS 30000: CMOS Image Sensor, 29.8 Mp, Global Shutter

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The XGS 30000 is a 29.8 Mp (5460 x 5460) CMOS image sensor in APS-C optical format with 1:1 (square) aspect ratio, supporting up to 48 frame per second readout with 12-bit output at full resolution.

The device provides high resolution, global shutter imaging with high readout speed and a low power footprint for industrial imaging customers. Two speed grades are available to match device output to key computer interfaces and application requirements.

The XGS 30000 shares a common design and footprint with other members of the XGS family, such as the XGS 20000 or XGS 45000, allowing one camera design to support multiple resolutions to simplify and speed time to market for new camera designs.

The XGS 30000 is available in a 251-pin µPGA package in both monochrome and Bayer color configurations.

Features   Benefits
     
  • Advanced 3.2 µm global shutter pixel
 
  • High resolution with high image quality and uniformity
  • Energy efficient design
 
  • Reduced power and thermal footprints
  • Available speed grades
 
  • Match to key computer interfaces and application requirements
  • 1:1 (square) aspect ratio
 
  • Maximize image capture within lens optical circle
Applications   End Products
  • Image capture
 
  • Industrial cameras and systems
  • Inspection system (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Machine Vision camera
  • Broadcasting
  • Intelligent Transportation Systems (ITS)
Technical Documentation & Design Resources
Application Notes (6) Videos (4)
Reference Manuals (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NOIX0SE030KB-GTI Active 
Pb-free
Halide free
XGS 30000, HiSPi Output (48 lanes), Color with Microlens, �PGA package, Protective tape on default glass lid CPGA251 44.40x37.25 NA Tray JEDEC 4 Contact Sales Office
NOIX0SN030KB-GTI Active 
Pb-free
Halide free
XGS 30000, HiSPi Output (48 lanes), Monochrome with Microlens, �PGA package, Protective tape on default glass lid CPGA251 44.40x37.25 NA Tray JEDEC 4 Contact Sales Office
NOIX1SE030KB-GTI Active 
Pb-free
Halide free
XGS 30000, HiSPi Output (24 lanes), Color with Microlens, �PGA package, Protective tape on default glass lid CPGA251 44.40x37.25 NA Tray JEDEC 4 Contact Sales Office
NOIX1SN030KB-GTI Active 
Pb-free
Halide free
XGS 30000, HiSPi Output (24 lanes), Monochrome with Microlens, �PGA package, Protective tape on default glass lid CPGA251 44.40x37.25 NA Tray JEDEC 4 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 4
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 4

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
NOIX0SE030KB-GTI  
Pb
H
 Active   
CMOS
29.8
48
APS-C
Global Shutter
3.2 x 3.2
HiSPi™
Bayer Color
CPGA251 44.40x37.25
NOIX0SN030KB-GTI  
Pb
H
 Active   
CMOS
29.8
48
APS-C
Global Shutter
3.2 x 3.2
HiSPi™
Mono
CPGA251 44.40x37.25
NOIX1SE030KB-GTI  
Pb
H
 Active   
CMOS
29.8
31
APS-C
Global Shutter
3.2 x 3.2
HiSPi™
Bayer Color
CPGA251 44.40x37.25
NOIX1SN030KB-GTI  
Pb
H
 Active   
CMOS
29.8
31
APS-C
Global Shutter
3.2 x 3.2
HiSPi™
Mono
CPGA251 44.40x37.25
Case Outlines
Previously Viewed Products
Clear List

Featured Video
XGS Image Sensor Demo at Vision Stuttgart 2018
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.