feedback
Rate this webpage
Need
Support?

PYTHON2000: CMOS Image Sensor, 2.3 MP, Global Shutter

Datasheet: PYTHON 5.0/2.0 MegaPixels Global Shutter CMOS Image Sensors
Rev. 4 (912kB)
Product Overview
»View Material Composition
» Product Change Notification
The PYTHON 2000 is a 2/3 inch 2.3 CMOS image sensor with a pixel array of 1920 by 1200 pixels.

The high sensitivity 4.8 µm x 4.8 µm pixels support low noise “pipelined” and “triggered” global shutter readout modes. Furthermore the correlated double sampling (CDS) support in global shutter mode results in reduced noise and increased dynamic range.

The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. The integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on-chip automatic exposure control loop (AEC) controls these parameters dynamically. The image’s black level is either calibrated automatically or can be adjusted by adding a user programmable offset.

A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 8 regions can be programmed, achieving even higher frame rates. The sensor has 8 LVDS lanes, facilitating frame rates up to 225 frames per second in Zero ROT mode. Each channel runs at 720 Mbps. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receiving end.

The PYTHON 2000 is packaged in a 84-pin LCC package and is available in monochrome, color and extended Near Infrared (NIR) versions, both with and without protective tape.

Features   Benefits
     
  • IP-CDS global shutter technology
 
  • Enables global shutter imaging with single digit noise performance
  • True HW scalable family concept
 
  • Easily adopt multiple resolutions (5 resolutions with single PCB)
  • High configurability
 
  • High flexibility to optimize sensor for customer application
  • Fast adaptability
 
  • Fast switching between operating modes
  • Multiple windowing
 
  • Speed increase from windowing in x- and y- direction
  • High Dynamic Range
 
  • Retain image detail in high-contrast scenes
  • Higher frame rates
 
  • Faster image capturing capabilities
Applications   End Products
  • Image Capture
 
  • Machine Vision camera
  • Industrial cameras and systems
  • Intelligent Transportation Systems (ITS) camera
  • Inspection systems (food, bottles, recycling labels)
  • Medical Imaging Systems
  • Motion Monitoring
  • Security / Surveillance camera
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NOIP1FN2000A-LTI Last Shipments
Pb-free
Halide free
PYTHON2000, LVDS Output, NIR Enhanced, Microlens, LGA package, sealed glass with protective tape (D263) LBGA-128 715AB 3 260 Tray JEDEC 42  
NOIP1FN2000A-QTI Active
Pb-free
Halide free
PYTHON2000, LVDS Output, NIR Enhanced, Microlens, LCC package, sealed glass with protective tape (D263) LCC-84 115BC 3 260 Tray JEDEC 42 Contact Sales Office
NOIP1SE2000A-LTI Active
Pb-free
Halide free
PYTHON2000, LVDS Output, Bayer Color, Microlens, LGA package, sealed glass with protective tape (D263) LBGA-128 715AB 3 260 Tray JEDEC 42 Contact Sales Office
NOIP1SE2000A-QTI Active
Pb-free
Halide free
PYTHON2000, LVDS Output, Bayer Color, Microlens, LCC package, sealed glass with protective tape (D263) LCC-84 115BC 3 260 Tray JEDEC 42 Contact Sales Office
NOIP1SN2000A-LTI Active
Pb-free
Halide free
PYTHON2000, LVDS Output, Monochrome, Microlens, LGA package, sealed glass with protective tape (D263) LBGA-128 715AB 3 260 Tray JEDEC 42 Contact Sales Office
NOIP1SN2000A-QTI Active
Pb-free
Halide free
PYTHON2000, LVDS Output, Monochrome, Microlens, LCC package, sealed glass with protective tape (D263) LCC-84 115BC 3 260 Tray JEDEC 42 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 74
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
NOIP1FN2000A-QTI  
Pb
H
 Active   
CMOS
2.3
225
2/3 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
NIR
LCC-84
NOIP1SE2000A-LTI  
Pb
H
 Active   
CMOS
2.3
225
2/3 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Bayer Color
LBGA-128
NOIP1SE2000A-QTI  
Pb
H
 Active   
CMOS
2.3
225
2/3 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Bayer Color
LCC-84
NOIP1SN2000A-LTI  
Pb
H
 Active   
CMOS
2.3
225
2/3 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Mono
LBGA-128
NOIP1SN2000A-QTI  
Pb
H
 Active   
CMOS
2.3
225
2/3 inch
Pipelined and Triggered Global
4.8 x 4.8
LVDS
Mono
LCC-84
Case Outlines
115BC    715AB   
Previously Viewed Products
Clear List

Featured Video
PYTHON 25k Global Shutter CMOS Image Sensor Demonstration
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.