MT9V125: CMOS Image Sensor System-on-Chip, VGA, 1/4"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
Applications |
---|
|
Technical Documentation & Design Resources
Software (2) | Videos (1) |
Package Drawings (1) | Evaluation Board Documents (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
MT9V125IA7XTCH-GEVB | Active |
|
0.3 MP Marshall V-4301.9-2.0FT-IRC 1/4" BGA CIS HB |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MT9V125IA7XTC-DP | Lifetime |
|
MT9V125 | IBGA-52 | 503AB | 3 | 260 | Tray JEDEC | 260 |
|
||||||||
MT9V125IA7XTC-DR | Lifetime |
|
MT9V125 | IBGA-52 | 503AB | 3 | 260 | Tray JEDEC | 2600 |
|
||||||||
MT9V125IA7XTC-DR1 | Lifetime |
|
MT9V125 | IBGA-52 | 503AB | 3 | 260 | Tray JEDEC | 260 |
|
||||||||
MT9V125IA7XTC-TR | Lifetime |
|
MT9V125 | IBGA-52 | 503AB | 3 | 260 | Tape and Reel | 2000 |
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 260 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 2,000 |
Case Outlines
503AB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.