feedback
Rate this webpage
Need
Support?

MT9V024: CMOS Image Sensor, Digital, Global Shutter,VGA, 1/3"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The MT9V024 6um global shutter HDR pixel technology uniquely allows automotive cameras to “freeze” fast moving objects, and capture all scene detail under extreme lighting conditions. The MT9V024 enhanced NIR pixel process provides excellent image quality in very low-light night conditions.
Features
 
  • High Dynamic Range
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9V024IA7XTCD-GEVK
WVGA 1/3" GS CIS DK
MT9V024IA7XTCH-GEVB Active
Pb-free
0.35 MP Computar 8.0 MM M0814-MP 1/3" BGA CIS HB
MT9V024IA7XTMD-GEVK
WVGA 1/3" GS CIS DK
MT9V024IA7XTMH-GEVB Active
Pb-free
0.35 MP Computar 8.0 MM M0814-MP 1/3" BGA CIS HB
MT9V024IA7XTRD-GEVK
WVGA 1/3" GS CIS DK
MT9V024IA7XTRH-GEVB Active
Pb-free
0.35 MP Computar 8.0 MM M0814-MP 1/3" BGA CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9V024IA7XTC-DP Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tray JEDEC 260 Contact Sales Office
MT9V024IA7XTC-DR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tray JEDEC 2600 Contact Sales Office
MT9V024IA7XTC-DR1 Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tray JEDEC 260  
MT9V024IA7XTM-DP Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tray JEDEC 2600 Contact Sales Office
MT9V024IA7XTM-DP1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tray JEDEC 260 Contact Sales Office
MT9V024IA7XTM-DR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tray JEDEC 2600 Contact Sales Office
MT9V024IA7XTM-DR1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tray JEDEC 260 Contact Sales Office
MT9V024IA7XTM-TP Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tape and Reel 2000 Contact Sales Office
MT9V024IA7XTM-TR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tape and Reel 2000 Contact Sales Office
MT9V024IA7XTR-DP Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tray JEDEC 2600  
MT9V024IA7XTR-DP1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tray JEDEC 260 Contact Sales Office
MT9V024IA7XTR-DR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tray JEDEC 2600 Contact Sales Office
MT9V024IA7XTR-DR1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tray JEDEC 260 Contact Sales Office
MT9V024IA7XTR-TP Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tape and Reel 2000 Contact Sales Office
MT9V024IA7XTR-TR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MT9V024 IBGA-52 503AA 3 260 Tape and Reel 2000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9V024IA7XTC-DP  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
RGB
IBGA-52
MT9V024IA7XTC-DR  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
RGB
IBGA-52
MT9V024IA7XTM-DP  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Mono
IBGA-52
MT9V024IA7XTM-DP1  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Mono
IBGA-52
MT9V024IA7XTM-DR  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Mono
IBGA-52
MT9V024IA7XTM-DR1  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Mono
IBGA-52
MT9V024IA7XTM-TP  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Mono
IBGA-52
MT9V024IA7XTM-TR  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Mono
IBGA-52
MT9V024IA7XTR-DP1  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Other
IBGA-52
MT9V024IA7XTR-DR  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Other
IBGA-52
MT9V024IA7XTR-DR1  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Other
IBGA-52
MT9V024IA7XTR-TP  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Other
IBGA-52
MT9V024IA7XTR-TR  
Pb
A
H
P
 Active   
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
-
Other
IBGA-52
Case Outlines
503AA   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.