feedback
Rate this webpage
Need
Support?

MT9P401: CMOS Image Sensor, 5 MP, 1/2.5"

Datasheet: 1/2.5-Inch 5 Mp CMOS Digital Image Sensor
Rev. 6 (358kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Applications
  • Camera
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9P401I12STCH-GEVB Active
Pb-free
5 MP Sunex DSL945D 1/2.5" iLCC CIS HB
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9P401D00C18B-N3001-200 Obsolete
Pb-free
Halide free
MT9P401 NA MTFRM 1  
MT9P401I12STC-DP Last Shipments
Pb-free
Halide free
MT9P401 ILCC-48 847AA 4 260 Tray JEDEC 2400  
MT9P401I12STC-DP1 Last Shipments
Pb-free
Halide free
MT9P401 ILCC-48 847AA 4 260 Tray JEDEC 240  
MT9P401I12STC-DR Last Shipments
Pb-free
Halide free
MT9P401 ILCC-48 847AA 4 260 Tray JEDEC 2400  
MT9P401I12STC-DR1 Last Shipments
Pb-free
Halide free
MT9P401 ILCC-48 847AA 4 260 Tray JEDEC 240  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
847AA   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.