feedback
Rate this webpage
Need
Support?

MT9M034: CMOS Image Sensor, 1.2 MP, 1/3"

Datasheet: 1/3-Inch CMOS Digital Image Sensor
Rev. 9 (352kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on excellent pixel performance provides the foundation for this sensor's exceptional image quality with superior color accuracy, low light sensitivity and low noise level. This cost-effective imaging solution enables high speed image capture capabilities and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
Applications
  • Security
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9M034I12STCH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
MT9M034I12STCH-S213A-GEVB Active
Pb-free
1.2 MP 1/3" CIS HB
MT9M034I12STCVH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
MT9M034I12STMH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
MT9M034I12STMVH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9M034I12STC-DPBR Active
Pb-free
Halide free
MT9M034 ILCC-48 847AD 4 260 Tray JEDEC 2400 Contact Sales Office
MT9M034I12STC-DPBR1 Active
Pb-free
Halide free
MT9M034 ILCC-48 847AD 4 260 Tray JEDEC 240 Contact Sales Office
MT9M034I12STC-DRBR Active
Pb-free
Halide free
MT9M034 ILCC-48 847AD 4 260 Tray JEDEC 2400 Contact Sales Office
MT9M034I12STC-DRBR1 Active
Pb-free
Halide free
MT9M034 ILCC-48 847AD 4 260 Tray JEDEC 240 Contact Sales Office
MT9M034I12STM-DPBR Active
Pb-free
Halide free
MT9M034 ILCC-48 847AD 4 260 Tray JEDEC 2400 Contact Sales Office
MT9M034I12STM-DPBR1 Active
Pb-free
Halide free
MT9M034 ILCC-48 847AD 4 260 Tray JEDEC 240 Contact Sales Office
MT9M034I12STM-DRBR Active
Pb-free
Halide free
MT9M034 ILCC-48 847AD 4 260 Tray JEDEC 240 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 240
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9M034I12STC-DPBR  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M034I12STC-DPBR1  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M034I12STC-DRBR  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M034I12STC-DRBR1  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M034I12STM-DPBR  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
Mono
ILCC-48
MT9M034I12STM-DPBR1  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
Mono
ILCC-48
MT9M034I12STM-DRBR  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Electronic Rolling
3.75 x 3.75
Parallel
Mono
ILCC-48
Case Outlines
847AD   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.