feedback
Rate this webpage
Need
Support?

MT9M021: CMOS Image Sensor, Digital, Global Shutter,1.2 MP, 1/3"

Datasheet: MT9M021/MT9M031: 1/3-Inch CMOS Digital Image Sensor
Rev. 11 (332kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior performance.The sensor integrates ON Semiconductor’s smallest, high performance global shutter technology for high speed image capture into a 1/3-inch optical format high definition (HD) device. The 3.75-micron global shutter pixel with exceptional low light performance can stop action without the artifacts typically associated with conventional rolling shutter pixels.
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9M021IA3XTMZH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA GS CIS HB
MT9M031I12STCH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
MT9M031I12STMH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
MT9M031I12STMZH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9M021IA3XTC-DPBR Lifetime
Pb-free
Halide free
MT9M021 IBGA-63 503AQ 4 260 Tray JEDEC 2600  
MT9M021IA3XTC-DPBR1 Lifetime
Pb-free
Halide free
MT9M021 IBGA-63 503AQ 4 260 Tray JEDEC 260  
MT9M021IA3XTC-DRBR Lifetime
Pb-free
Halide free
MT9M021 IBGA-63 503AQ 4 260 Tray JEDEC 260  
MT9M021IA3XTM-DPBR Active
Pb-free
Halide free
MT9M021 IBGA-63 503AQ 4 260 Tray JEDEC 2600 Contact Sales Office
MT9M021IA3XTM-DRBR Lifetime
Pb-free
Halide free
MT9M021 IBGA-63 503AQ 4 260 Tray JEDEC 2600  
MT9M021IA3XTMZ-DPBR Active
Pb-free
Halide free
MT9M021 IBGA-63 503AQ 4 260 Tray JEDEC 2600 Contact Sales Office
MT9M021IA3XTMZ-DRBR Lifetime
Pb-free
Halide free
MT9M021 IBGA-63 503AQ 4 260 Tray JEDEC 2600  
MT9M021IA3XTMZ-TPBR Lifetime
Pb-free
Halide free
MT9M021 IBGA-63 503AQ 4 260 Tape and Reel 2000  
MT9M031I12STC-DPBR Active
Pb-free
Halide free
MT9M021 ILCC-48 847AJ 4 260 Tray JEDEC 2400 Contact Sales Office
MT9M031I12STC-DPBR1 Lifetime
Pb-free
Halide free
MT9M021 ILCC-48 847AJ 4 260 Tray JEDEC 240  
MT9M031I12STC-DRBR Active
Pb-free
Halide free
MT9M021 ILCC-48 847AJ 4 260 Tray JEDEC 240 Contact Sales Office
MT9M031I12STM-DPBR Lifetime
Pb-free
Halide free
MT9M021 ILCC-48 847AJ 4 260 Tray JEDEC 2400  
MT9M031I12STM-DRBR Active
Pb-free
Halide free
MT9M021 ILCC-48 847AJ 4 260 Tray JEDEC 2400 Contact Sales Office
MT9M031I12STM-DRBR1 Lifetime
Pb-free
Halide free
MT9M021 ILCC-48 847AJ 4 260 Tray JEDEC 240  
MT9M031I12STMZ-DRBR Obsolete
Pb-free
Halide free
MT9M021 ILCC-48 847AJ 4 260 Tray JEDEC 2400  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 1,820
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 2,675
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9M021IA3XTM-DPBR  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
MT9M021IA3XTMZ-DPBR  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
MT9M031I12STC-DPBR  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M031I12STC-DRBR  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
Parallel
RGB
ILCC-48
MT9M031I12STM-DRBR  
Pb
H
 Active   
CMOS
1.2
60
1/3 inch
Global Shutter
3.75 x 3.75
Parallel
Mono
ILCC-48
Case Outlines
847AJ    503AQ   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.